Menu Search

Cable Duct - Adhesive/Screw Mount, Flexible, Slotted

In stock

Cable Duct is a versatile cable management product. With both adhesive and screw mounting options available there is added flexibility in the application. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
14 results
Product SKUs information
Item Code Price range Availability Inside Width Inside Height Mounting Method View
RX2525-0 $4.0023 - $6.902 1190 In stock
19.685 in
Screw
$5.8608 - $10.1695 Request the lead time here
51.969 in
Screw
$7.4537 - $12.9262 64 In stock
80.315 in
Screw
RX1616-4 $4.1045 - $8.066 70 In stock
7.283 in
Adhesive
$9.5772 - $16.6222 32 In stock
80.315 in
Adhesive
$9.3115 - $23.1972 500 In stock
51.969 in
Adhesive
$6.3305 - $10.966 210 In stock
19.685 in
Adhesive
$2.8179 - $3.1652 1904 In stock
12.598 in
Screw
RX1313-4 $3.5123 - $4.0023 896 In stock
4.331 in
Adhesive
$4.5334 - $7.8209 150 In stock
28.346 in
Screw
$2.573 - $5.0847 420 In stock
7.283 in
Screw
RX3030-4 $7.2901 - $12.7222 Request the lead time here
28.346 in
Adhesive
$4.6765 - $5.3095 Request the lead time here
12.598 in
Adhesive
$2.3278 - $2.6547 1232 In stock
4.331 in
Screw
Cable Duct Screw 500.0 mm 500.0 mm PP Gray

RX2525-0

Price Range
$6.902 - $4.0023

Stock Levels
1190 In stock
Attributes
  • Inside Width
    19.685 in
  • Overall Length
    19.685 in
  • Color
    Gray
  • Material
    PP
  • Material Flammability Standard
    UL94 V-2
Cable Duct Screw 500.0 mm 1320.0 mm PP Gray

RX4040-0

Price Range
$10.1695 - $5.8608

Stock Levels
Request the lead time here
Attributes
  • Inside Width
    51.969 in
  • Overall Length
    19.685 in
  • Color
    Gray
  • Material
    PP
  • Material Flammability Standard
    UL94 V-2
Cable Duct Screw 500.0 mm 2040.0 mm PP Gray

RX5050-0

Price Range
$12.9262 - $7.4537

Stock Levels
64 In stock
Attributes
  • Inside Width
    80.315 in
  • Overall Length
    19.685 in
  • Color
    Gray
  • Material
    PP
  • Material Flammability Standard
    UL94 V-2
Cable Duct Adhesive 500.0 mm 185.0 mm PP Gray

RX1616-4

Price Range
$8.066 - $4.1045

Stock Levels
70 In stock
Attributes
  • Inside Width
    7.283 in
  • Overall Length
    19.685 in
  • Color
    Gray
  • Material
    PP
  • Material Flammability Standard
    UL94 V-2
Cable Duct Adhesive 500.0 mm 2040.0 mm PP Gray

RX5050-4

Price Range
$16.6222 - $9.5772

Stock Levels
32 In stock
Attributes
  • Inside Width
    80.315 in
  • Overall Length
    19.685 in
  • Color
    Gray
  • Material
    PP
  • Material Flammability Standard
    UL94 V-2
Cable Duct Adhesive 500.0 mm 1320.0 mm PP Gray

RX4040-4

Price Range
$23.1972 - $9.3115

Stock Levels
500 In stock
Attributes
  • Inside Width
    51.969 in
  • Overall Length
    19.685 in
  • Color
    Gray
  • Material
    PP
  • Material Flammability Standard
    UL94 V-2
Cable Duct Adhesive 500.0 mm 500.0 mm PP Gray

RX2525-4

Price Range
$10.966 - $6.3305

Stock Levels
210 In stock
Attributes
  • Inside Width
    19.685 in
  • Overall Length
    19.685 in
  • Color
    Gray
  • Material
    PP
  • Material Flammability Standard
    UL94 V-2
Cable Duct Screw 500.0 mm 320.0 mm PP Gray

RX2020-0

Price Range
$3.1652 - $2.8179

Stock Levels
1904 In stock
Attributes
  • Inside Width
    12.598 in
  • Overall Length
    19.685 in
  • Color
    Gray
  • Material
    PP
  • Material Flammability Standard
    UL94 V-2
Cable Duct Adhesive 500.0 mm 110.0 mm PP Gray

RX1313-4

Price Range
$4.0023 - $3.5123

Stock Levels
896 In stock
Attributes
  • Inside Width
    4.331 in
  • Overall Length
    19.685 in
  • Color
    Gray
  • Material
    PP
  • Material Flammability Standard
    UL94 V-2
Cable Duct Screw 500.0 mm 720.0 mm PP Gray

RX3030-0

Price Range
$7.8209 - $4.5334

Stock Levels
150 In stock
Attributes
  • Inside Width
    28.346 in
  • Overall Length
    19.685 in
  • Color
    Gray
  • Material
    PP
  • Material Flammability Standard
    UL94 V-2
Cable Duct Screw 500.0 mm 185.0 mm PP Gray

RX1616-0

Price Range
$5.0847 - $2.573

Stock Levels
420 In stock
Attributes
  • Inside Width
    7.283 in
  • Overall Length
    19.685 in
  • Color
    Gray
  • Material
    PP
  • Material Flammability Standard
    UL94 V-2
Cable Duct Adhesive 500.0 mm 720.0 mm PP Gray

RX3030-4

Price Range
$12.7222 - $7.2901

Stock Levels
Request the lead time here
Attributes
  • Inside Width
    28.346 in
  • Overall Length
    19.685 in
  • Color
    Gray
  • Material
    PP
  • Material Flammability Standard
    UL94 V-2
Cable Duct Adhesive 500.0 mm 320.0 mm PP Gray

RX2020-4

Price Range
$5.3095 - $4.6765

Stock Levels
Request the lead time here
Attributes
  • Inside Width
    12.598 in
  • Overall Length
    19.685 in
  • Color
    Gray
  • Material
    PP
  • Material Flammability Standard
    UL94 V-2
Cable Duct Screw 500.0 mm 110.0 mm PP Gray

RX1313-0

Price Range
$2.6547 - $2.3278

Stock Levels
1232 In stock
Attributes
  • Inside Width
    4.331 in
  • Overall Length
    19.685 in
  • Color
    Gray
  • Material
    PP
  • Material Flammability Standard
    UL94 V-2