Quantity | Unit price |
---|---|
100 - 999 | $1.6882 |
1000 - 4999 | $0.9574 |
5000 - 9999 | $0.758 |
10000 - 24999 | $0.6526 |
25000 + | $0.6279 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 31.8 mm |
---|---|
Base Length | 1.250 in |
Base Width | 19.1 mm |
Base Width | 0.750 in |
Maximum Compatible Cable Diameter | 14.3 mm |
Maximum Compatible Cable Diameter | 0.563 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Minimum Compatible Cable Diameter | 11.9 mm |
Minimum Compatible Cable Diameter | 0.469 in |
Minimum Operating Temperature | 0 °C |
Minimum Operating Temperature | 32 °F |
Operating Temperature Range | 0 - 85 °C |
Operating Temperature Range | 32 - 185 °F |
Overall Height | 27.7 mm |
Overall Height | 1.090 in |
Base Material | Acrylic Based Adhesive |
Colour | Natural |
Material Flammability Standard | UL94 V-0 |
Mounting Method | None |
Style | 1 |
UL/CSA Description | UL E71558 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue