Adjustable Steel Clamps with Vinyl Coating are an incredibly flexible yet secure cable mounting solution
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter | Compatible Cable Diameter | Overall Width | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
VCC-63048 | $0.612 - $0.7344 | 58000 In stock |
0.118 in
3.0 mm
|
|
0.079 in
2.0 mm
|
||||||
$0.6243 - $0.7492 | 3000 In stock |
0.161 in
4.1 mm
|
|
0.197 in
5.0 mm
|
|||||||
VCC-63254 | $0.6243 - $0.7492 | 9000 In stock |
0.126 in
3.2 mm
|
|
0.118 in
3.0 mm
|
||||||
$0.6687 - $0.8025 | 117000 In stock |
0.177 in
4.5 mm
|
|
0.177 in
4.5 mm
|
|||||||
$0.4103 - $0.6143 | 3000 In stock |
0.118 in
3.0 mm
|
|
0.142 in
3.6 mm
|
|||||||
VCC-83535 | $0.5351 - $0.8348 | 4000 In stock |
0.138 in
3.5 mm
|
|
0.197 in
5.0 mm
|
||||||
$0.4012 - $0.4816 | 7000 In stock |
0.177 in
4.5 mm
|
|
0.177 in
4.5 mm
|
|||||||
$0.6243 - $0.7492 | 7000 In stock |
0.138 in
3.5 mm
|
|
0.118 in
3.0 mm
|
|||||||
VCC-845126 | $1.8729 - $4.1613 | 1900 In stock |
0.177 in
4.5 mm
|
|
0.236 in
6.0 mm
|
||||||
VCC-84554 | $0.6243 - $0.7492 | 206000 In stock |
0.177 in
4.5 mm
|
|
0.189 in
4.8 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue