Menu Search

Aluminum Sticky Klip

In stock

These two-arm Aluminium Sticky Klips are designed to provide a safe and convenient cable management solution. Its arms are flexed around cables, wires, or cords, preventing them from tangling or disorganising. These Klips are lightweight and sturdy, allowing them to survive regular usage while still being effective over time, plus it is corrosion resistant.

It includes an adhesive backing that makes it simple to put on a variety of surfaces, such as walls, desks, and cabinets. They are used in various applications, including cable management, automotive, construction, electrical wires, and manufacturing.

  • Material: Aluminium
  • Colour: Silver, Aluminium

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Base Width Maximum Compatible Cable Diameter Base Length View
$0.3359 - $0.4031 In production
0.74 in
0.374 in
0.618 in
ASK-3 $0.2464 - $0.6829 14000 In stock
0.661 in
0.236 in
0.445 in
Cable Clamp Adhesive 9.5 mm Aluminium Silver

ASK-6

Price Range
$0.4031 - $0.3359

Stock Levels
In production
Attributes
  • Base Length
    0.618 in
  • Base Width
    0.74 in
  • Compatible Cable Diameter Range
    0.374 in
  • Maximum Compatible Cable Diameter
    0.374 in
  • Adjustability
    Adjustable
Cable Clamp Adhesive 6.0 mm Aluminium Silver

ASK-3

Price Range
$0.6829 - $0.2464

Stock Levels
14000 In stock
Attributes
  • Base Length
    0.445 in
  • Base Width
    0.661 in
  • Compatible Cable Diameter Range
    0.236 in
  • Maximum Compatible Cable Diameter
    0.236 in
  • Adjustability
    Adjustable