Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.
These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.
The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for ANSI B16.5 and ASME B16.47 flange dimensions - Pressure Groups 150, 300, 600, 9 00, 1500 and 2500 pounds (lb).
Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Class Pressure Rating | Outside Diameter | Compatible Nominal Pipe Sizes (All) | View | |
|---|---|---|---|---|---|---|
| $6.8559 - $12.0799 | 30 In stock |
1500
|
26.500 in
673.1 mm
|
12.000 in
|
||
| $13.2614 - $23.3823 | Request the lead time here |
1500
|
38.750 in
984.3 mm
|
20.000 in
|
||
| $2.27 - $5.3637 | 50 In stock |
1500
|
14.750 in
374.7 mm
|
5.000 in
|
||
| $13.1992 - $23.2736 | Request the lead time here |
1500
|
36.000 in
914.4 mm
|
18.000 in
|
||
| $4.1199 - $7.276 | 596 In stock |
150
|
21.000 in
533.4 mm
|
14.000 in
|
||
| $7.0738 - $12.4685 | 240 In stock |
150
|
27.500 in
698.5 mm
|
20.000 in
|
||
| $3.5447 - $8.3175 | 200 In stock |
150
|
19.000 in
482.6 mm
|
12.000 in
|
||
| $0.5194 - $1.3714 | 390 In stock |
150
|
4.250 in
108 mm
|
1.000 in
|
||
| $12.0799 - $21.2991 | 30 In stock |
150
|
32.000 in
812.8 mm
|
24.000 in
|
||
| $5.0682 - $8.9548 | 38 In stock |
1500
|
23.000 in
584.2 mm
|
10.000 in
|
||
| $2.612 - $6.1721 | Request the lead time here |
150
|
16.000 in
406.4 mm
|
10.000 in
|
||
| PCF150-26A | $16.4796 - $43.624 | 10 In stock |
150
|
34.250 in
870 mm
|
26.000 in
|
|
| $0.4635 - $1.2299 | Request the lead time here |
150
|
3.500 in
88.9 mm
|
1/2 in
|
||
| $1.516 - $3.5758 | 25 In stock |
1500
|
10.500 in
266.7 mm
|
3.000 in
|
||
| $13.2925 - $35.1666 | Request the lead time here |
150
|
43.750 in
1111.3 mm
|
34.000 in
|
||
| $16.635 - $29.4454 | Request the lead time here |
150
|
38.750 in
984.3 mm
|
30.000 in
|
||
| PCF150-36A | $25.1857 - $44.4479 | 415 In stock |
150
|
46.000 in
1168.4 mm
|
36.000 in
|
|
| PCF150-6A | $1.3557 - $3.1872 | 302 In stock |
150
|
11.000 in
279.4 mm
|
6.000 in
|
|
| $1.2314 - $3.2648 | 2 In stock |
2500
|
8.000 in
203.2 mm
|
1-1/2 in
|
||
| $1.4878 - $3.4981 | 25 In stock |
2500
|
10.500 in
266.7 mm
|
2-1/2 in
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue