Key Latch - Head Diameter - 20.0 mm | 0.787 in ; Key Type: Slotted ; Head Diameter - 20.0 mm | 0.787 in

Item code: 266124211 200 In stock

Replaces Item No.(s): Essentra 491505

Specifications

Specifications

Imperial
Metric
Cam Material Die Cast Zinc Alloy
Color Black
Finish Black Powder-Coated
Handle Type Driver Tool Operated
Latch Material Die Cast Zinc Alloy
See all specs and customize
Add sample +
Print page

Pricing and options

Standard pack: 1

Order in multiple of 1

SKU price information
Quantity Unit price
1 - 49 $5.19
50 + $4.52
Standard pack: 1

Order in multiple of 1

Total price:

$5.19

1 x $5.19

Need a quote? For large volumes and customized products, add to your cart and click request a quote, or email sales@essentracomponents.com and we will respond within 2 working days.

Specifications

Imperial
Metric
SKU attributes
Cam Material Die Cast Zinc Alloy
Color Black
Finish Black Powder-Coated
Handle Type Driver Tool Operated
Latch Material Die Cast Zinc Alloy
Mounting Orientation Universal
Key Type Slotted
Special Features 45
Special Features (All) 45°