Menu Search

37deg JIC Flared Fitting Plug - Compatible Thread Sizes - 7/16-20 ; Compatible Tube Size - 6.4 mm | 0.250 in ; JIC Fitting Size - 4

Item code: T3A

14215 In stock
Red LDPE Threaded 37deg JIC Flared Fitting Plug seals light pressure requirements on 4 JIC fittings for N/A tubing.
Add sample +
Print page
SKU price information
Quantity Unit price
1 - 499 $0.8434
500 - 999 $0.4231
1000 - 4999 $0.1696
5000 - 6499 $0.0752
6500 - 58499 $0.0752
58500 + $0.0676
Standard pack: 6500

Order any quantity

Total price:

$0.84

1 x $0.8434

Need a quote?

For large volumes and customized products, add to your cart and click request a quote, or email sales@essentracomponents.com and we will respond in 24 hours or next business day


Specifications

Imperial
Metric
SKU attributes
Compatible Tube Size 0.250 in
Color Red
Compatible Thread Standard (All) JIC
Fitting Style Threaded
Full Material Low-Density Polyethylene
Material LDPE
JIC Fitting Size 4
Compatible Thread Sizes (All) 7/16-20
Specifications MIL-C5501/1, MIL-C52078, NAS-833, NAS-815