Menu Search

37deg JIC Flared Fitting Plug - Compatible Thread Sizes - 3/8-24 ; Compatible Tube Size - 4.8 mm | 0.188 in ; JIC Fitting Size - 3

Item code: T2A

8000 In stock
Red LDPE Threaded 37deg JIC Flared Fitting Plug seals light pressure requirements on 3 JIC fittings for N/A tubing.
Add sample +
Print page
SKU price information
Quantity Unit price
1 - 499 $0.8176
500 - 999 $0.4081
1000 - 4999 $0.1641
5000 - 8499 $0.0726
8500 - 76499 $0.0726
76500 + $0.0654
Standard pack: 8500

Order any quantity

Total price:

$0.82

1 x $0.8176

Need a quote?

For large volumes and customized products, add to your cart and click request a quote, or email sales@essentracomponents.com and we will respond in 24 hours or next business day


Specifications

Imperial
Metric
SKU attributes
Compatible Tube Size 0.188 in
Color Red
Compatible Thread Standard (All) JIC
Fitting Style Threaded
Full Material Low-Density Polyethylene
Material LDPE
JIC Fitting Size 3
Compatible Thread Sizes (All) 3/8-24
Specifications MIL-C5501/1, MIL-C52078, NAS-833, NAS-815