For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
(5 product groups)
Cord grips, which can also be known as cable glands or connectors, are designed to attach and secure the end of electric cables. They provide earthing, insulation, bonding, grounding and strain relief and are considered an essential cable management tool used to contain electrical sparks and flames. As such, they tend to be located in hazardous and harsh environments also protecting against potential foreign elements such as dust, dirt and fluids.
Our range features straight cord grips, right-angled, spiral plastic cord grips, and cord grip locknuts, to provide extra security to the grips application. To find out more about these cable grips such as which cord grip is best for your application and the surrounding environments in which they are used, check out our Guide to Cord Grips full of information to support your projects.
These cable gland inserts are designed to fit inside a metric cable gland. They are available with a various number of holes that allow several cables to be led through it simultaneously. They provide excellent watertight protection for each wire. There is no need for a gland for each wire, which reduces the space that is needed.
Locknuts are sold separately and are used to add extra security to the grips application.
Designed for superior sealing and strain relief. IP68 rating for excellent protection against the environment. Right angle design for easy routing of wires.
Made from Nylon 6 and available in black, these Cable Glands - Spiral are also available in either metric or PG thread and have a IP-68 protection level.
Straight Cable Glands are used in applications where the cable or cord must be routed in a straight line, and space is limited, resulting in an unobtrusive cord management solution. They also withstand impact, chemicals, and high temperatures while providing water-tight performance and strain relief. Designed for superior sealing, an o-ring is included for smaller sizes to meet the IP68 rating.
These are simple to install and remove because they are routed, providing a secure fit. It can withstand temperatures ranging from -4F to 212F (-20C to 100C). Commonly used in industrial machinery, commercial, and electrical applications.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue