At Essentra Components, our solutions support every part of the energy infrastructure - from generation to transmission and distribution. As the industry moves toward cleaner energy, we focus on meeting the unique demands of renewable sources. We offer a wide range of essential components designed for durability and performance in challenging environments, helping to optimise clean energy flow and ensure system reliability. From connecting grid systems to supporting renewable installations, Essentra Components is helping you to build a smarter, more resilient energy future.
Why buy from Essentra?
Excellent stock availability for most in-stock items, thanks to our 33 worldwide distribution centres.
We offer a wide range of free CAD models in popular formats, available to download from our website.
Free samples are available for many of our products.
We produce high-quality products across our 14 manufacturing facilities located around the globe.
With custom solutions available, our experts will work with you to create a product that fits your needs.
For a deeper look at our solutions, view our catalogue covering:
Electricity generation components are essential for maintaining safe, efficient, and reliable power production, even in the most demanding conditions, helping to ensure uninterrupted energy flow and system longevity.
1. Standoffs
Available in non-undercut, undercut, and self-tapping types, offering quick installation, with undercut versions enabling stack ability without the need of washers for a more economical solution. (PM suggestion?)
2. IP67 Sealing Grommets
IP67 grommets deliver a robust dust- and waterproof seal, making them ideal for demanding outdoor environments—they function as secure blanking plugs before cable installation and are engineered to endure vibration and harsh conditions.
3. Cable Tie Edge Clips
Cable Tie Edge Clips offer a sleek and reliable solution for securing cables, ensuring a quick, tool-free installation on a variety of surfaces – ideal for streamlined cable management in light or complex spaces. (PM suggestion?)
4. UV Resistant Cable Ties
UV Resistant Cable Ties are made from UV-stabilized nylon to withstand prolonged sunlight exposure, making them ideal for outdoor and demanding environments. (PM suggestion?)
Essentra Components offers a wide range of essential electricity and transmission components for eletricity transmission, designed to ensure safe, reliable power flow and protection across electrical systems. Our solutions support performance, durability, and compliance in even the most demanding environments.
1. LED Light Pipes
Made from clear Polycarbonate (PC) with a UL94 V0 flame resistance rating. Available in flat and dome-shaped front styles to meet diverse lighting application needs.
2. Dual Locking Support Pillars
Dual locking circuit board support posts provide a fast, secure solution for mounting one or two PCBs, with various locking options, body types, and sizes to suit different project needs.(PM suggestion?)
3. Push Mount Cable Tie Holder
Push mount cable tie holders offer a removable, tool-free solution for securing cables in pre-drilled panel holes. (PM suggestion?)
4. Standard Cable Ties
Durable, high-quality cable ties suitable for various electrical and general applications, featuring a built-in locking system to prevent accidental removal.
5. Metal Cable Ties
Self-locking 316 stainless steel cable ties offer strong, durable performance in extreme temperatures, with optional PVC coating and ladder design for improved grip. (PM suggestion?)
6. Grommet Strips
Grommet strips can be cut to size and applied around panel holes or edges for added protection. (PM suggestion?)
7. Diaphragm Grommets
Designed with a thin central film that can be pierced to accommodate various wire sizes, with centred or offset placement options to suit different cut-out styles. (PM suggestion?)
Power storage and system integration components are crucial for optimising energy management, ensuring seamless connectivity, and maintaining reliable, efficient operation across complex electrical systems.
1. Insulation Standoffs
Designed for easy hand installation without assembly tools, these hexagonal standoffs offer strong, insulated spacing ideal for high-power electronic applications and other uses requiring high mechanical strength. (PM suggestion?)
2. Ferrite Sleeves
Designed to provide effective EMI suppression without impacting signal quality. Split sleeves allow easy retrofitting, while solid sleeves offer broad frequency coverage for consistent noise protection. (PM suggestion?)
3. Standard Open Grommets
With a snap-in design for easy installation, open grommets come in Imperial sizes and TPE material to suit various environmental conditions.
4. Flat Cable Clamps
Flat cable clamps offer quick push-in installation and securely hold flat ribbon cables in place to prevent shifting, damage, or interference. Options include adhesive bases, tension lock covers, and releasable latches for added versatility. (PM suggestion?)
5. Fan Guards, Plastic, Snap-in
Fan mounts offer quick, tool-free installation for DC and AC fans, using flexible rubber to absorb shock and vibration. Ideal for electronic cooling, they help prevent dust ingress and protect both components and users from damage.
6. Slit Harness Wrap
Slit harness cable wrap provides tough, crush-resistant protection for cable looms while maintaining flexibility, and can be quickly installed using a dedicated tool - ideal for safeguarding cables from wear and abrasion without limiting movement.