Menu Search

Twist Ties - Snap Mount,46

In production

The Twist Ties have a 45 entry, which is ideal where space is restricted. Simply place your cables into the open space and twist the two arms together to secure the fastening. They attach to your panel using the snap mount.

Need a quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.com.sg and we will respond within 2 working days

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Product SKUs information
Quick View Item Code Price range Availability Maximum Compatible Cable Diameter Compatible Cable Diameter Range Mounting Method
SKL45-350
0.0358 USD - 0.0695 USD 2077 In stock
10.2 mm
Push In
SKL45-450
0.047 USD - 0.0911 USD 3125 In stock
11.9 mm
Push In
SKL45-250
0.1061 USD - 0.2058 USD In production
6.4 mm
Push In
Twist Tie - Snap Mount 45deg - Push In ; Nylon ; Compatible Cable Diameter Range - 7.6 - 10.2 mm | 0.300 - 0.400 in

SKL45-350

Price Range
0.0695 USD - 0.0358 USD

Stock Levels
2077 In stock
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Material
    Nylon
  • Mounting Method
    Push In
  • Base Width
    15 mm
Twist Tie - Snap Mount 45deg - Push In ; Nylon ; Compatible Cable Diameter Range - 10.2 - 11.9 mm | 0.400 - 0.470 in

SKL45-450

Price Range
0.0911 USD - 0.047 USD

Stock Levels
3125 In stock
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Material
    Nylon
  • Mounting Method
    Push In
  • Base Width
    15 mm
Twist Tie - Snap Mount 45deg - Push In ; Nylon ; Compatible Cable Diameter Range - 3.8 - 6.4 mm | 0.150 - 0.250 in

SKL45-250

Price Range
0.2058 USD - 0.1061 USD

Stock Levels
In production
Attributes
  • Ball End Type
    Hole
  • Colour
    Natural
  • Material
    Nylon
  • Mounting Method
    Push In
  • Base Width
    15 mm