Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Grey |
---|---|
Full Material | High Density Polyethylene |
Material | HDPE |
Sold Per | Roll |
Special Features | High Abrasion Resistant, UV Resistant, Flame Retardant, Anti-Stat |
Compatible Hose Diameter | 38.0 mm |
Compatible Hose Diameter | 1.496 in |
Pitch Length | 36.1 mm |
Pitch Length | 1.421 in |
Roll Length | 20.0 m |
Roll Length | 65.617 ft |
Wall Thickness | 4.3 mm |
Wall Thickness | 0.169 in |
For Use With | -20 Hydraulic Hose |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue