DISCONTINUED PRODUCT
This product is no longer available.
Please contact us on +65 6841 3266 to discuss your requirements.
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 90.0 mm |
---|---|
Overall Length | 3.543 in |
Overall Height | 40.0 mm |
Overall Height | 1.575 in |
Overall Depth | 16.0 mm |
Overall Depth | 0.63 in |
Mounting Hole Length | 83.0 mm |
Mounting Hole Length | 3.268 in |
Mounting Hole Width | 34.0 mm |
Mounting Hole Width | 1.339 in |
Handle Shape | Rectangular |
Handle Style | Snap fit pull handle |
Mount Type | Clip On |
Handle Material | ABS |
Full Material | Acrylonitrile Butadiene Styrene |
Colour | Black |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue