Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.
It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Head Shape | Colour | Material | Fitting Height | Fitting Diameter | View |
---|---|---|---|---|---|---|---|---|
12802 | 0.126 USD - 0.1396 USD | 690 In stock |
Flat
|
Natural
|
LDPE
|
|
1.142 in
29.0 mm
|
|
1.5338 USD - 1.6995 USD | Request the lead time here |
Flat
|
Natural
|
LDPE
|
|
3.406 in
86.5 mm
|
||
0.106 USD - 0.1175 USD | 30516 In stock |
Domed
|
Natural
|
LDPE
|
|
0.701 in
17.8 mm
|
||
0.1085 USD - 0.1202 USD | 399362 In stock |
Domed
|
Natural
|
LDPE
|
|
0.984 in
25.0 mm
|
||
0.0579 USD - 0.0641 USD | 158 In stock |
Flat
|
Natural
|
LDPE
|
|
0.807 in
20.5 mm
|
||
0.0328 USD - 0.0363 USD | 33016 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.323 in
8.2 mm
|
||
10905 | 0.019 USD - 0.0211 USD | 45105 In stock |
Flat
|
Natural
|
LDPE
|
|
0.366 in
9.3 mm
|
|
110485 | 0.3096 USD - 0.343 USD | 767 In stock |
Flat
|
Natural
|
LDPE
|
|
2.283 in
58.0 mm
|
|
0.2461 USD - 0.2727 USD | 11022 In stock |
Flat
|
Natural
|
LDPE
|
|
1.811 in
46.0 mm
|
||
0.0136 USD - 0.0152 USD | 4773998 In stock |
Domed
|
Natural
|
LDPE
|
|
0.366 in
9.3 mm
|
||
0.0407 USD - 0.0452 USD | 969756 In stock |
Domed
|
Natural
|
LDPE
|
|
0.181 in
4.6 mm
|
||
0.147 USD - 0.1629 USD | 10031 In stock |
Domed
|
Natural
|
LDPE
|
|
1.063 in
27.0 mm
|
||
0.0524 USD - 0.0581 USD | 150939 In stock |
Flat
|
Natural
|
LDPE
|
|
0.76 in
19.3 mm
|
||
0.2343 USD - 0.2596 USD | 100 In stock |
Domed
|
Natural
|
LDPE
|
|
1.705 in
43.3 mm
|
||
0.0218 USD - 0.0241 USD | 25583 In stock |
Flat
|
Natural
|
LDPE
|
|
0.539 in
13.7 mm
|
||
0.1399 USD - 0.155 USD | 27019 In stock |
Flat
|
Natural
|
LDPE
|
|
1.598 in
40.6 mm
|
||
0.1384 USD - 0.1533 USD | 46425 In stock |
Flat
|
Natural
|
LDPE
|
|
1.437 in
36.5 mm
|
||
0.0593 USD - 0.0657 USD | 139871 In stock |
Flat
|
Natural
|
LDPE
|
|
1.004 in
25.5 mm
|
||
0.0246 USD - 0.0273 USD | 6017 In stock |
Flat
|
Natural
|
LDPE
|
|
0.421 in
10.7 mm
|
||
0.1918 USD - 0.2125 USD | 2055 In stock |
Flat
|
Natural
|
LDPE
|
|
1.252 in
31.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our website is currently experiencing page loading issues. If you are facing any difficulty, please contact our customer services team directly on 6841 3266 or email us at sales@essentracomponents.com.sg and our team will be happy to assist you directly. We apologise for any inconvenience caused.
Please note that there is also a minimum order valeu fo S$150 (US$115) pe for online transactions (before shipping fee, local tax and any surcharge if applicable).
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue