Compression Cam Latch - Cam Length - 45.0 mm | 1.772 in ; Grip Length - 14.5 mm | 0.571 in

Item code: 111400038E

In production
Replaces Item No.(s): Essentra 551495
Print page
SKU price information
Quantity Unit price
25 - 249 34.4114 USD
250 - 999 32.6908 USD
1000 + 31.0562 USD
Standard pack: 25

Order any quantity

Total price:

860.29 USD

25 x 34.4114 USD

Need a quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.com.sg and we will respond within 2 working days


Specifications

Imperial
Metric
SKU attributes
Finish Natural
Handle Type L' Handle
Handle Length 109.0 mm
Head Height 38.0 mm
Cam Material Stainless Steel
Colour Silver
Cam Length 45.0 mm
Grip Length 14.5 mm
Housing Height 18.5 mm
Key Type No Key
Latch Material Stainless Steel
Latch Style Quarter-Turn Cam Latches
Mounting Orientation Universal