Menu Search

LED Spacers - Round, Imperial Spacers, Extruded, Natural, T-1 3/5

In stock

These LED Spacers fit a standard T-1 3/4 LED. They space the LED from the surface of the board. They also minimize shifting and height variation, ensuring product uniformity and production ease. They are natural in color and made of UL94 V-2 rated Nylon.

Need a quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.com.sg and we will respond within 2 working days

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Product SKUs information
Quick View Item Code Price range Availability Shape Colour Material Compatible LED Type Overall Height
LEDS2E-4-01
0.0687 USD - 0.1332 USD 69371 In stock
Round
Natural
Nylon
6.4 mm
LEDS2E-3-01
0.0151 USD - 0.0293 USD In production
Round
Natural
Nylon
4.7 mm
LEDS2E-14-01
0.0221 USD - 0.0428 USD 13063 In stock
Round
Natural
Nylon
22.2 mm
LEDS2E-16-01
0.0162 USD - 0.0315 USD 25617 In stock
Round
Natural
Nylon
25.4 mm
LEDS2E-6-01
0.0141 USD - 0.0273 USD In production
Round
Natural
Nylon
9.5 mm
LEDS2E-8-01
0.0416 USD - 0.0807 USD 18050 In stock
Round
Natural
Nylon
12.7 mm
LEDS2E-12-01
0.0299 USD - 0.058 USD 2040 In stock
Round
Natural
Nylon
19.1 mm
LEDS2E-10-01
0.1329 USD - 0.2577 USD 30037 In stock
Round
Natural
Nylon
15.9 mm
LED Spacer - UL94 V-2

LEDS2E-4-01

Price Range
0.1332 USD - 0.0687 USD

Stock Levels
69371 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Overall Diameter
    6.1 mm
  • Overall Height
    6.4 mm
LED Spacer - UL94 V-2

LEDS2E-3-01

Price Range
0.0293 USD - 0.0151 USD

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Overall Diameter
    6.1 mm
  • Overall Height
    4.7 mm
LED Spacer - UL94 V-2

LEDS2E-14-01

Price Range
0.0428 USD - 0.0221 USD

Stock Levels
13063 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Overall Diameter
    6.1 mm
  • Overall Height
    22.2 mm
LED Spacer - UL94 V-2

LEDS2E-16-01

Price Range
0.0315 USD - 0.0162 USD

Stock Levels
25617 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Overall Diameter
    6.1 mm
  • Overall Height
    25.4 mm
LED Spacer - UL94 V-2

LEDS2E-6-01

Price Range
0.0273 USD - 0.0141 USD

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Overall Diameter
    6.1 mm
  • Overall Height
    9.5 mm
LED Spacer - UL94 V-2

LEDS2E-8-01

Price Range
0.0807 USD - 0.0416 USD

Stock Levels
18050 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Overall Diameter
    6.1 mm
  • Overall Height
    12.7 mm
LED Spacer - UL94 V-2

LEDS2E-12-01

Price Range
0.058 USD - 0.0299 USD

Stock Levels
2040 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Overall Diameter
    6.1 mm
  • Overall Height
    19.1 mm
LED Spacer - UL94 V-2

LEDS2E-10-01

Price Range
0.2577 USD - 0.1329 USD

Stock Levels
30037 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Overall Diameter
    6.1 mm
  • Overall Height
    15.9 mm