Menu Search

LED Spacers - Round, Imperial Spacers, Extruded, Natura;T-2

In stock

These LED Spacers fit a standard T-1 LED. They space the LED from the surface of the board. They also minimize shifting and height variation, ensuring product uniformity and production ease. They are natural in color and made of UL94 V-2 rated Nylon.

Need a quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.com.sg and we will respond within 2 working days

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Product SKUs information
Quick View Item Code Price range Availability Shape Colour Material Compatible LED Type Overall Height
LEDS1E-6-01
0.0218 USD - 0.0422 USD In production
Round
Natural
Nylon
9.5 mm
LEDS1E-8-01
0.0202 USD - 0.039 USD 5050 In stock
Round
Natural
Nylon
12.7 mm
LEDS1E-4-01
0.0319 USD - 0.0618 USD 21081 In stock
Round
Natural
Nylon
6.4 mm
LEDS1E-12-01
0.0232 USD - 0.0449 USD 3885 In stock
Round
Natural
Nylon
19.1 mm
LEDS1E-14-01
0.0194 USD - 0.0375 USD 1040 In stock
Round
Natural
Nylon
22.2 mm
LEDS1E-3-01
0.0804 USD - 0.1559 USD 10909 In stock
Round
Natural
Nylon
4.7 mm
LEDS1E-10-01
0.017 USD - 0.0329 USD 148 In stock
Round
Natural
Nylon
15.9 mm
LED Spacer - UL94 V-2

LEDS1E-6-01

Price Range
0.0422 USD - 0.0218 USD

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Overall Diameter
    3.6 mm
  • Overall Height
    9.5 mm
LED Spacer - UL94 V-2

LEDS1E-8-01

Price Range
0.039 USD - 0.0202 USD

Stock Levels
5050 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Overall Diameter
    3.6 mm
  • Overall Height
    12.7 mm
LED Spacer - UL94 V-2

LEDS1E-4-01

Price Range
0.0618 USD - 0.0319 USD

Stock Levels
21081 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Overall Diameter
    3.6 mm
  • Overall Height
    6.4 mm
LED Spacer - UL94 V-2

LEDS1E-12-01

Price Range
0.0449 USD - 0.0232 USD

Stock Levels
3885 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Overall Diameter
    3.6 mm
  • Overall Height
    19.1 mm
LED Spacer - UL94 V-2

LEDS1E-14-01

Price Range
0.0375 USD - 0.0194 USD

Stock Levels
1040 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Overall Diameter
    3.6 mm
  • Overall Height
    22.2 mm
LED Spacer - UL94 V-2

LEDS1E-3-01

Price Range
0.1559 USD - 0.0804 USD

Stock Levels
10909 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Overall Diameter
    3.6 mm
  • Overall Height
    4.7 mm
LED Spacer - UL94 V-2

LEDS1E-10-01

Price Range
0.0329 USD - 0.017 USD

Stock Levels
148 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Overall Diameter
    3.6 mm
  • Overall Height
    15.9 mm