Menu Search

LED Spacers - Round, Imperial Spacers, Extruded, Black,T-1 & T1-3/5

In stock

These LED Spacers come in 2 styles to fit either T-1 or T-1 3/4 LED's. They space the LED from the surface of the board. They also minimize shifting and height variation, ensuring product uniformity and production ease. They are black in color and made of PVC.

Need a quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.com.sg and we will respond within 2 working days

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Product SKUs information
Item Code Price range Availability Shape Colour Material Compatible LED Type Overall Height Buy
LEDS2M-650-01
0.1669 SGD - 0.3234 SGD 3635 In stock
Round
Natural
Nylon
16.5 mm
LEDS3-8-26
0.1223 SGD - 0.2371 SGD 5594 In stock
Oblong
Black
PVC
12.7 mm
LEDS2M-240-01
0.1515 SGD - 0.2936 SGD 5240 In stock
Round
Natural
Nylon
6.1 mm
LEDS2M-750-01
0.0542 SGD - 0.1051 SGD 1012 In stock
Round
Natural
Nylon
19.1 mm
LEDS1-4-26
0.0499 SGD - 0.0967 SGD 70147 In stock
Round
Black
PVC
6.4 mm
LEDS3-6-26
0.1151 SGD - 0.2231 SGD 231 In stock
Oblong
Black
PVC
9.5 mm
LEDS2M-280-01
0.1513 SGD - 0.2934 SGD 19092 In stock
Round
Natural
Nylon
7.1 mm
SQLEDS1-4-26
0.0653 SGD - 0.1267 SGD 3825 In stock
Square
Black
PVC
6.4 mm
LEDS2M-420-01
0.0657 SGD - 0.1273 SGD 1166 In stock
Round
Natural
Nylon
10.7 mm
LEDS2M-320-01
0.0623 SGD - 0.1209 SGD 4810 In stock
Round
Natural
Nylon
8.1 mm
LEDS1-14-26
0.1262 SGD - 0.2446 SGD 2444 In stock
Round
Black
PVC
22.2 mm
LEDS2M-850-01
0.2041 SGD - 0.3957 SGD 7906 In stock
Round
Natural
Nylon
21.6 mm
LEDS1-12-26
0.1195 SGD - 0.2316 SGD 2030 In stock
Round
Black
PVC
19.1 mm
LEDS2M-200-01
0.1228 SGD - 0.2382 SGD In production
Round
Natural
Nylon
5.1 mm
SQLEDS2-8-26
0.1311 SGD - 0.2543 SGD 2213 In stock
Rectangular
Black
PVC
12.7 mm
LEDS2M-450-01
0.1822 SGD - 0.3531 SGD 1046 In stock
Round
Natural
Nylon
11.4 mm
LEDS1-6-26
0.0409 SGD - 0.0795 SGD 53023 In stock
Round
Black
PVC
9.5 mm
LEDS2M-250-01
0.051 SGD - 0.0988 SGD 5899 In stock
Round
Natural
Nylon
6.4 mm
LEDS1E-6-01
0.0338 SGD - 0.0654 SGD 8040 In stock
Round
Natural
Nylon
9.5 mm
LEDS1E-12-01
0.036 SGD - 0.0697 SGD 8194 In stock
Round
Natural
Nylon
19.1 mm
  • of 4
LED Spacer - 16.5 mm | 0.650 in

LEDS2M-650-01

Price Range
0.3234 SGD - 0.1669 SGD

Stock Levels
3635 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Shape
    Round
  • Overall Diameter
    5.1 mm
LED Spacer - Operating Temperature Range 0 - 90 °C | 32 - 194 °F

LEDS3-8-26

Price Range
0.2371 SGD - 0.1223 SGD

Stock Levels
5594 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Oblong
  • Overall Height
    12.7 mm
LED Spacer - 6.1 mm | 0.240 in

LEDS2M-240-01

Price Range
0.2936 SGD - 0.1515 SGD

Stock Levels
5240 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Shape
    Round
  • Overall Diameter
    5.1 mm
LED Spacer - 19.1 mm | 0.750 in

LEDS2M-750-01

Price Range
0.1051 SGD - 0.0542 SGD

Stock Levels
1012 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Shape
    Round
  • Overall Diameter
    5.1 mm
LED Spacer - 4 mm | 0.156 in ; 6.4 mm | 0.250 in

LEDS1-4-26

Price Range
0.0967 SGD - 0.0499 SGD

Stock Levels
70147 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Overall Diameter
    4 mm
LED Spacer - Operating Temperature Range 0 - 90 °C | 32 - 194 °F

LEDS3-6-26

Price Range
0.2231 SGD - 0.1151 SGD

Stock Levels
231 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Oblong
  • Overall Height
    9.5 mm
LED Spacer - 7.1 mm | 0.280 in

LEDS2M-280-01

Price Range
0.2934 SGD - 0.1513 SGD

Stock Levels
19092 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Shape
    Round
  • Overall Diameter
    5.1 mm
LED Spacer - 0 - 90 °C | 32 - 194 °F

SQLEDS1-4-26

Price Range
0.1267 SGD - 0.0653 SGD

Stock Levels
3825 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Square
  • Overall Height
    6.4 mm
LED Spacer - 10.7 mm | 0.420 in

LEDS2M-420-01

Price Range
0.1273 SGD - 0.0657 SGD

Stock Levels
1166 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Shape
    Round
  • Overall Diameter
    5.1 mm
LED Spacer - 8.1 mm | 0.320 in

LEDS2M-320-01

Price Range
0.1209 SGD - 0.0623 SGD

Stock Levels
4810 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Shape
    Round
  • Overall Diameter
    5.1 mm
LED Spacer - 4 mm | 0.156 in ; 22.2 mm | 0.875 in

LEDS1-14-26

Price Range
0.2446 SGD - 0.1262 SGD

Stock Levels
2444 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Overall Diameter
    4 mm
LED Spacer - 21.6 mm | 0.850 in

LEDS2M-850-01

Price Range
0.3957 SGD - 0.2041 SGD

Stock Levels
7906 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Shape
    Round
  • Overall Diameter
    5.1 mm
LED Spacer - 4 mm | 0.156 in ; 19.1 mm | 0.750 in

LEDS1-12-26

Price Range
0.2316 SGD - 0.1195 SGD

Stock Levels
2030 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Overall Diameter
    4 mm
LED Spacer - 5.1 mm | 0.200 in

LEDS2M-200-01

Price Range
0.2382 SGD - 0.1228 SGD

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Shape
    Round
  • Overall Diameter
    5.1 mm
LED Spacer - 0 - 90 °C | 32 - 194 °F

SQLEDS2-8-26

Price Range
0.2543 SGD - 0.1311 SGD

Stock Levels
2213 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Rectangular
  • Overall Height
    12.7 mm
LED Spacer - 11.4 mm | 0.450 in

LEDS2M-450-01

Price Range
0.3531 SGD - 0.1822 SGD

Stock Levels
1046 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Shape
    Round
  • Overall Diameter
    5.1 mm
LED Spacer - 4 mm | 0.156 in ; 9.5 mm | 0.375 in

LEDS1-6-26

Price Range
0.0795 SGD - 0.0409 SGD

Stock Levels
53023 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
  • Shape
    Round
  • Overall Diameter
    4 mm
LED Spacer - 6.4 mm | 0.250 in

LEDS2M-250-01

Price Range
0.0988 SGD - 0.051 SGD

Stock Levels
5899 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Shape
    Round
  • Overall Diameter
    5.1 mm
LED Spacer - UL94 V-2

LEDS1E-6-01

Price Range
0.0654 SGD - 0.0338 SGD

Stock Levels
8040 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Shape
    Round
  • Overall Diameter
    3.6 mm
LED Spacer - UL94 V-2

LEDS1E-12-01

Price Range
0.0697 SGD - 0.036 SGD

Stock Levels
8194 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material
    Nylon
  • Shape
    Round
  • Overall Diameter
    3.6 mm