Menu Search

LED Mounts - 91

In stock

These LED holders allow LED's to be mounted at a 90 angle. They can be mounted easily by hand. There are 2 styles that accomodate both T-1 and T-1 3/4 LED's

Need a quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.com.sg and we will respond within 2 working days

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Product SKUs information
Quick View Item Code Price range Availability Compatible LED Type Type
LEDH-101C-34
28782 In stock
90° LED Holder
LEDH-909-235
8250 In stock
90° LED Holder
LEDH-101C-38
4968 In stock
90° LED Holder
LED Mount - T-13.0 mm; Black

LEDH-101C-34


Stock Levels
28782 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Maximum Hole Diameter
    3.4 mm
  • Maximum Operating Temperature
    120 °C
  • Minimum Operating Temperature
    -40 °C
LED Mount - T-1 3/45.0 mm; Black

LEDH-909-235


Stock Levels
8250 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Maximum Hole Diameter
    4.8 mm
  • Maximum Operating Temperature
    120 °C
  • Minimum Operating Temperature
    -40 °C
LED Mount - T-13.0 mm; Black

LEDH-101C-38


Stock Levels
4968 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Maximum Hole Diameter
    3.8 mm
  • Maximum Operating Temperature
    120 °C
  • Minimum Operating Temperature
    -40 °C