Latch And Lock Key - Material - Zinc Alloy ; Key Type - Double Bit ; ; Finish - Chrome Plated

Item code: 06728E

In production
Chrome Plated 8 mm Square small key for Mini Cam Locks and Quarter Turns made to fit Essentra Square locks. Replaces Item No.(s): Essentra 468506
Add sample +
Print page
SKU price information
Quantity Unit price
1 - 199 1.2846 USD
200 - 1999 0.7341 USD
2000 - 7999 0.6974 USD
8000 + 0.6625 USD
Standard pack: 200

Order any quantity

Total price:

1.28 USD

1 x 1.2846 USD

Need a quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.com.sg and we will respond within 2 working days


Specifications

Imperial
Metric
SKU attributes
Colour Natural
Finish Chrome Plated
Key Type Double Bit
Material Zinc Alloy

Useful Information


Related Products

Key Latch - Maximum Grip - 18.5 mm | 0.728 in ; ; Key T...
Key Latch - Maximum Grip - 18.5 mm | 0.728 in ; ; Key Type:8.0 mm...
Key Latch - Maximum Grip - 18.5 mm | 0.728 in ; ; Key Type:8.0 mm Square ; Finish - Stainless S...
Key Latch - Maximum Grip - 14.5 mm | 0.571 in ; ; Key T...
Key Latch - Maximum Grip - 14.5 mm | 0.571 in ; ; Key Type:8.0 mm...
Key Latch - Maximum Grip - 14.5 mm | 0.571 in ; ; Key Type:8.0 mm Square ; Finish - Stainless S...
Key Latch - Maximum Grip - 26.5 mm | 1.043 in ; ; Key T...
Key Latch - Maximum Grip - 26.5 mm | 1.043 in ; ; Key Type:8.0 mm...
Key Latch - Maximum Grip - 26.5 mm | 1.043 in ; ; Key Type:8.0 mm Square ; Finish - Stainless S...