Quantity | Unit price |
---|---|
1 - 9 | 132.411 USD |
10 - 39 | 125.7905 USD |
40 + | 119.5009 USD |
Colour | Black |
---|---|
Flat Width | 100 mm |
Flat Width | 3.937 in |
Inside Diameter | 60.0 mm |
Inside Diameter | 2.362 in |
Roll Length | 30.5 m |
Roll Length | 100 ft |
Full Material | Polyester |
Material | Polyester |
Send us your enquiry and we will aim to get back to you within 2 working days
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue