Item code:
0401129459E
Quantity | Unit price |
---|---|
1 - 49 | 24.9945 USD |
50 - 499 | 14.2825 USD |
500 - 1999 | 13.5684 USD |
2000 + | 12.89 USD |
For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.com.sg and we will respond within 2 working days
Cam Material | Die Cast Zinc Alloy |
---|---|
Finish | Black Powder Coated |
Handle Type | Knob |
Housing Material | Die Cast Zinc Alloy |
Latch Material | Die Cast Zinc Alloy |
Latch Style | Fixed Compression |
Material | Die Cast Zinc Alloy |
Standards | RoHs, IP Rating |
Certification | IP65 |
Maximum Grip | 24.0 mm |
Maximum Grip | 0.945 in |
Head Height | 6.0 mm |
Head Height | 0.236 in |
Housing Height | 30.2 mm |
Housing Height | 1.189 in |
Maximum Compression | 6.0 mm |
Maximum Compression | 0.236 in |
Mounting Orientation | Left Handed |
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue