Draw Latch - Overall Height:20.0 mm | 0.787 in ; Overall Length:96.5 mm | 3.799 in

Item code: 493577

In production
Print page
SKU price information
Quantity Unit price
20 - 199 5.135 USD
200 - 799 4.8783 USD
800 + 4.6344 USD
Standard pack: 20

Order in multiple of 5

Total price:

102.70 USD

20 x 5.135 USD

Need a quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.com.sg and we will respond within 2 working days


Specifications

Imperial
Metric
SKU attributes
Colour Black
Handle Material Rubber
Mount Material Stainless Steel
Plate Material Stainless Steel
Type Latch & Strike
Overall Height 20.0 mm
Overall Length 96.5 mm
Overall Width 29.0 mm
Mounting Method Mounting Hole Size: M4