Compression Cam Latch - Housing Height - 32.0 mm | 1.26 in ; Maximum Grip - 38.0 mm | 1.496 in ; Key Type - Key CH751 ; Special Features - Fixed Compression Latch

Item code: 2401110734E

25 In stock
Replaces Item No.(s): Essentra 498187
Print page
SKU price information
Quantity Unit price
25 - 249 12.3162 USD
250 - 999 11.7003 USD
1000 + 11.1153 USD
Standard pack: 25

Order any quantity

Total price:

307.91 USD

25 x 12.3162 USD

Need a quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.com.sg and we will respond within 2 working days


Specifications

Imperial
Metric
SKU attributes
Body Center to Keeper Frame Distance 45.0 mm
Housing Height 32.0 mm
Maximum Compression 6.0 mm
Maximum Grip 38.0 mm
Maximum Panel Thickness 18.0 mm
Colour Silver
Compression 6.0 mm
Finish Chrome Plated
Handle Type T-Handle, Key Operated
Key Type Key CH751
Latch Style Compression Latch
Mounting Orientation Universal

Useful Information