Compression Cam Latch - Housing Height - 32.0 mm | 1.26 in ; Maximum Grip - 85.0 mm | 3.346 in ; Key Type - No Key ; Special Features - Adjustable Compression Latch

Item code: 2404120003E

49 In stock
Replaces Item No.(s): Essentra 498288
Print page
SKU price information
Quantity Unit price
25 - 249 12.4422 USD
250 - 999 11.8201 USD
1000 + 11.2291 USD
Standard pack: 25

Order any quantity

Total price:

311.06 USD

25 x 12.4422 USD

Need a quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.com.sg and we will respond within 2 working days


Specifications

Imperial
Metric
SKU attributes
Body Center to Keeper Frame Distance 33.0 mm
Housing Height 32.0 mm
Maximum Compression 6.0 mm
Maximum Grip 85.0 mm
Maximum Panel Thickness 18.0 mm
Colour Black
Compression 6.0 mm
Finish Black Powder Coated
Handle Type T-Handle
Key Type No Key
Latch Style Compression Latch
Mounting Orientation Universal

Useful Information