Key Latch - Cam Length - 45.0 mm | 1.772 in ; Key Type - Master Key ; Latch Material - Die Cast Zinc Alloy

Item code: 063120437E

93 In stock
Replaces Item No.(s): Essentra 493386
Print page
SKU price information
Quantity Unit price
1 - 49 14.6203 USD
50 - 499 8.3544 USD
500 - 1999 7.9367 USD
2000 + 7.5399 USD
Standard pack: 50

Order any quantity

Total price:

14.62 USD

1 x 14.6203 USD

Need a quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.com.sg and we will respond within 2 working days


Specifications

Imperial
Metric
SKU attributes
Cam Material Steel Zinc Plated
Colour Black
Finish Black Powder Coated
Handle Type Key Operated
Includes Two keys supplied with each latch
Key Type Master Key
Latch Material Die Cast Zinc Alloy
Mounting Orientation Universal
Standards RoHS, DIN
Cam Length 45.0 mm
Grip Range 18.0 mm
Maximum Grip 18.0 mm

Useful Information


Related Products

Dust Cap - Base Outside Diameter - 36.0 mm | 1.417 in ; ...
Dust Cap - Base Outside Diameter - 36.0 mm | 1.417 in ; Material - PU
Dust Cap - Base Outside Diameter - 36.0 mm | 1.417 in ; Material - PU
Key Latch - Cam Length - 45.0 mm | 1.772 in ; Key Type -...
Key Latch - Cam Length - 45.0 mm | 1.772 in ; Key Type - Master Ke...
Key Latch - Cam Length - 45.0 mm | 1.772 in ; Key Type - Master Key ; Latch Material - Die Cast ...