Menu Search

Non Slip Pad Square 19.1 mm 3.2 mm PE Foam

Anti slip pad with rubber adhesive, polyethylene foam tape with silicone coated paper liner. 20 pieces on a pad.
Item code:

ASPS-12-125

251 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 199 0.0673 USD
200 - 799 0.064 USD
800 + 0.0608 USD
Standard pack: 20

Order in multiple of 20

Total price

1.35 USD

20 x 0.0673 USD

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Rubber Adhesive;Polyethylene Foam Tape;Silicone Coated Paper Liner
Material PE Foam
Shape Square
Base Diameter 19.1 mm
Base Height 3.2 mm
Base Length 19.1 mm
Base Width 19.1 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you within 2 working days

Contact us