For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(3 product groups)
These Palm Grips give operators with an easy and secure grip. It is ergonomically built to fit comfortably in the palm of your hand, eliminating strain and fatigue.
They provide a non-slip surface, decreasing hand staining and the danger of pain or injury. It also improves control and safety when working with equipment and systems in the industrial business.
It is simple to install and remove by hand. It may also be connected to various applications, including handheld devices, power tools, and machinery controllers.
Flat Grips are ideal for finishing flat handles and capping bar stock. The flexible material has excellent insulation properties and can stretch onto slightly larger dimensions without shredding or tearing.
Our broad range of Handle Grips are suitable for a variety of applications. Available in a choice of handle types, including those with finger grips that are ideal for applications requiring a strong finger grasp. The extensive range also features options without finger grips, pram and palm handle options.
Most of our range is made from Black Polyvinyl Chloride (PVC), however we also have an option made from Flexible PVC that is White in its appearance. PVC benefits from a high impact strength, has a lower temperature resistance, and is also less resistant to chemicals. The easy-grasp Palm Handle options are made from Black Reinforce Polyamide (PA) Based Technopolymer. This glass fibre material is an extremely strong and durable material.
These flexible and durable materials fit standard bar sizes, and can be used on hand trucks, punch presses, tools, and many other equipment and application types.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue