Clamping Levers

We found 17 product types for Cabinet Locks, Grommet Strips Clamping Levers

Need a Quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.se and we will respond within 2 working days

Filter Products

List Grid

Clamping Levers - Teardrop Handle/Threaded Stud

In stock In production

Teardrop Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space to keep the handle out of the way.

{0} variants (Filters applied) {0} variants (No filters applied)

Clamping Levers - Tapered Handle/Threaded Stud

In stock In production

Tapered Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto female threaded applications.

{0} variants (Filters applied) {0} variants (No filters applied)

Cam Levers - Threaded Insert

In stock In production

Internal Thread Cam Levers allow quick fastening or unfastening without the use of tools and allow fine adjustments to the clamping action. Releasing the handle disengages the lever for tightening or loosening while the insert or stud remains stationary.

{0} variants (Filters applied) {0} variants (No filters applied)

Clamping Levers - Tapered Handle/Threaded Insert

In stock In production

Tapered Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto male threaded applications.
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
External Thread Cam Levers allow quick fastening or releasing without the use of tools and allow fine adjustments to the clamping action. The slightly arched a handle provides a comfortable grip while the external threaded stud can be easily adjusted.

{0} variants (Filters applied) {0} variants (No filters applied)

Grommet Strips - Plastic Rolls, With Glue

In stock In production

Grommet Strips protect against damage from sharp panel edges. Ideal for tight radii in panel cut-outs and holes. With pressure sensitive adhesive for extra secure fixing.

{0} variants (Filters applied) {0} variants (No filters applied)

Grommet Strips - Plastic Rolls

In stock In production

Grommet Strips protect against damage from sharp panel edges. Ideal for tight radii in panel cut-outs and holes.

{0} variants (Filters applied) {0} variants (No filters applied)

Grommet Strips - Channels, MDS Filled Nylon

In stock In production

Made of TPE, this flexible Grommet Strip is ideal for protecting panel edges from being damaged.

{0} variants (Filters applied) {0} variants (No filters applied)

Grommet Strips - Metal Rolls

In stock In production

UL94 V0 flammability rating. Dielectric strength: 1000 volts @ 50 Hz. Operating Temperature range: -40C to 140C

{0} variants (Filters applied) {0} variants (No filters applied)

Grommet Strips - Metal Rolls, Cushioned

In stock In production

Dielectric strength: 1500 volts @ 50 Hz. Operating Temperature range: -40C to 85CUL94 V0 flammability rating.

{0} variants (Filters applied) {0} variants (No filters applied)

Grommet Strips - MS21266 Strips

In stock In production

Complies with NASM21266. Suitable for a minimum hole diameter of 25.4mm.

{0} variants (Filters applied) {0} variants (No filters applied)

Clamping Levers - Teardrop Handle/Threaded Insert

In stock In production

Teardrop Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space and keeping the handle out of the way.

{0} variants (Filters applied) {0} variants (No filters applied)

Grommet Strips - Metal Rolls, Extra Flexible

In stock In production

Flexible material because of its design. UL94 V0 flammability rating. Dielectric strength: 1000 volts @ 50 Hz. Operating Temperature range: -40C to 140C

{0} variants (Filters applied) {0} variants (No filters applied)

Grommet Strips - Channels, Polystyrene

In stock In production

Available in 2 types, these Polystyrene Channels are ideal for protecting panel edges against damage.

{0} variants (Filters applied) {0} variants (No filters applied)

Grommet Strips - Rubber Rolls

In stock In production

Made of TPE, this flexible Grommet Strip is ideal for protecting panel edges from being damaged.

{0} variants (Filters applied) {0} variants (No filters applied)

Furniture Locks - Vertical Slide for Wood

In stock In production

A range of locks suitable for wooden applications are available with a number of different varieties. Dead Bolt Drawer Locks are high security and recommended for wooden drawers used to store valuable documents. For added security, the lock has been anti-drill centred and the key is removable only in the locked position. Wooden Furniture Locks are suitable for drawers and cupboards and are keyed different. Rim Locks are a more stylish lock for drawers, cabinets and hinged doors. They offer an above-average security for its type with 500 key combinations. The 2.5mm steel locking bolt matches to a removable lock cylinder and vertical, right hand, left hand, keyed alike and keyed to differ locking options are all available

{0} variants (Filters applied) {0} variants (No filters applied)