These Rod End Mounting Flanges, or Ball Joint Flanges, are screwed from below, and secured against rotation by a Dowel Pin to ball joints GN 784. They are made from stainless steel and offer a rotaion of 120 degrees. Customers may wish to browse our selection of Countersunk Screws, which are used to fasten the joint.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Head Height | Outside Diameter | Thread Length | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 13.9536 - £ 13.9536 | In production |
M6
|
0.413 in
10.5 mm
|
1.929 in
49.0 mm
|
0.118 in
3.0 mm
|
||||||
1505330 | £ 13.2533 - £ 13.2533 | In production |
M6
|
0.335 in
8.5 mm
|
1.654 in
42.0 mm
|
0.098 in
2.5 mm
|
|||||
£ 17.5587 - £ 17.5587 | In production |
M8
|
0.575 in
14.6 mm
|
2.756 in
70.0 mm
|
0.157 in
4.0 mm
|
||||||
£ 16.9751 - £ 16.9751 | In production |
M8
|
0.575 in
14.6 mm
|
2.362 in
60.0 mm
|
0.157 in
4.0 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue