Quantity | Unit price |
---|---|
5 - 24 | £ 14.9779 |
25 - 49 | £ 14.6767 |
50 - 99 | £ 14.3755 |
100 + | £ 14.0743 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Grey |
---|---|
Full Material | AISI 304 Stainless Steel |
Handle Style | Angled Arm |
Mount Type | Threaded Insert |
Base Diameter | 20.0 mm |
Base Diameter | 0.787 in |
Base Height | 15.0 mm |
Base Height | 0.591 in |
Overall Height | 32.0 mm |
Overall Height | 1.26 in |
Thread Length | 15.0 mm |
Thread Length | 0.591 in |
Handle Length | 59.5 mm |
Handle Length | 2.343 in |
Thread Size | M10 |
Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue