Quantity | Unit price |
---|---|
5 - 24 | £ 12.5272 |
25 - 49 | £ 12.2671 |
50 - 99 | £ 12.0207 |
100 + | £ 11.7742 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Grey |
---|---|
Full Material | AISI 304 Stainless Steel |
Handle Style | Angled Arm |
Mount Type | Threaded Insert |
Base Diameter | 16.0 mm |
Base Diameter | 0.63 in |
Base Height | 12.5 mm |
Base Height | 0.492 in |
Overall Height | 26.0 mm |
Overall Height | 1.024 in |
Thread Length | 12.5 mm |
Thread Length | 0.492 in |
Handle Length | 47.5 mm |
Handle Length | 1.87 in |
Thread Size | M8 |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue