Quantity | Unit price |
---|---|
1 - 9 | £ 5.2626 |
10 - 49 | £ 5.2359 |
50 + | £ 5.1959 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cap Color | Red |
---|---|
Colour | Black |
Handle Style | Angled Arm |
Mount Type | Threaded Stud |
Body Height | 37.5 mm |
Body Height | 1.476 in |
Handle Radius | 63.0 mm |
Handle Radius | 2.48 in |
Thread Size | M8 |
Thread Length | 16.0 mm |
Thread Length | 0.63 in |
Full Material | Technopolymer Based Glass Fiber Reinforced Polyamide |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue