Quantity | Unit price |
---|---|
50 - 499 | £ 0.5306 |
500 - 4999 | £ 0.1366 |
5000 - 9999 | £ 0.1339 |
10000 + | £ 0.1312 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | Polyamide 6.6 |
Material Flammability Standard | UL94 V-2 |
Fitting Style | Push Fit |
Head Shape | Flat |
Hole Type | Round Hole |
Overall Diameter | 16.7 mm |
Overall Diameter | 0.657 in |
Compatible Hole Diameter | 14.3 mm |
Compatible Hole Diameter | 0.563 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue