Menu Search

Twist Ties - Snap Mount,Hinged 91

In stock

Suitable for wire bundles from 3.5-12mm and with anti-rotation holes. This Hinged Twist Lock has a push rivet fastening for quick-fitting to your application.

Need a quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.my and we will respond within 2 working days

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Product SKUs information
Quick View Item Code Price range Availability Maximum Compatible Cable Diameter Compatible Cable Diameter Range Mounting Method
TLHS90-300-01
3940 In stock
12.0 mm
Push In
Twist Ties - Snap Mount - Push In ; Nylon ; Compatible Cable Diameter Range - 3.5 - 12.0 mm | 0.138 - 0.472 in

TLHS90-300-01


Stock Levels
3940 In stock
Attributes
  • Ball End Type
    Ball
  • Colour
    Natural
  • Material
    Nylon
  • Mounting Method
    Push In
  • Compatible Hole Size
    4.8 mm