Menu Search

Standoff - Lock Clip/Style 3

In production

This lock clip standoff (style 2) provides a secure yet simple fastening and are an ideal cable management solution for a variety of applications. The plug-in application adds to the ease of installation and the locking clip adds a level of security

Need a quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.my and we will respond within 2 working days

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Product SKUs information
Quick View Item Code Price range Availability Adjustability Colour Material Mounting Method
SLCSE2-500-3-01
0.2364 RM - 0.4583 RM 19085 In stock
Fixed
Natural
Nylon
Push In
SLCSE-250-3-01
0.2514 RM - 0.4875 RM 26099 In stock
Fixed
Natural
Nylon
Push In
SLCSE2-750-3-01
0.3564 RM - 0.691 RM In production
Fixed
Natural
Nylon
Push In
SLCSE-370-3-01
0.2583 RM - 0.5008 RM 125 In stock
Fixed
Natural
Nylon
Push In
SLCSE2-250-3-01
0.2602 RM - 0.5045 RM In production
Fixed
Natural
Nylon
Push In
SLCSE2-370-3-01
0.3747 RM - 0.7264 RM In production
Fixed
Natural
Nylon
Push In
SLCSE-750-3-01
0.3456 RM - 0.6701 RM In production
Fixed
Natural
Nylon
Push In
SLCSE-500-3-01
0.3568 RM - 0.6918 RM 1126 In stock
Fixed
Natural
Nylon
Push In
Cable Clamps - Plug In, Standoff, Locking - Spacer Length - 4.8 mm | 0.189 in ; Maximum Compatible Cable Diameter - 12.0 mm | 0.472 in ; Maximum Compatible Panel Thickness - 4.0 mm | 0.157 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCSE2-500-3-01

Price Range
0.4583 RM - 0.2364 RM

Stock Levels
19085 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    Nylon
  • Mounting Method
    Push In
  • Base Length
    14.3 mm
Cable Clamps - Plug In, Standoff, Locking - Spacer Length - 4.8 mm | 0.189 in ; Maximum Compatible Cable Diameter - 18.4 mm | 0.724 in ; Maximum Compatible Panel Thickness - 2.0 mm | 0.079 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCSE-250-3-01

Price Range
0.4875 RM - 0.2514 RM

Stock Levels
26099 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    Nylon
  • Mounting Method
    Push In
  • Base Length
    14.3 mm
Cable Clamps - Plug In, Standoff, Locking - Spacer Length - 4.8 mm | 0.189 in ; Maximum Compatible Cable Diameter - 5.6 mm | 0.22 in ; Maximum Compatible Panel Thickness - 4.0 mm | 0.157 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCSE2-750-3-01

Price Range
0.691 RM - 0.3564 RM

Stock Levels
In production
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    Nylon
  • Mounting Method
    Push In
  • Base Length
    14.3 mm
Cable Clamps - Plug In, Standoff, Locking - Spacer Length - 4.8 mm | 0.189 in ; Maximum Compatible Cable Diameter - 8.9 mm | 0.35 in ; Maximum Compatible Panel Thickness - 2.0 mm | 0.079 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCSE-370-3-01

Price Range
0.5008 RM - 0.2583 RM

Stock Levels
125 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    Nylon
  • Mounting Method
    Push In
  • Base Length
    14.3 mm
Cable Clamps - Plug In, Standoff, Locking - Spacer Length - 4.8 mm | 0.189 in ; Maximum Compatible Cable Diameter - 5.6 mm | 0.22 in ; Maximum Compatible Panel Thickness - 2.0 mm | 0.079 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCSE2-250-3-01

Price Range
0.5045 RM - 0.2602 RM

Stock Levels
In production
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    Nylon
  • Mounting Method
    Push In
  • Base Length
    14.3 mm
Cable Clamps - Plug In, Standoff, Locking - Spacer Length - 4.8 mm | 0.189 in ; Maximum Compatible Cable Diameter - 8.9 mm | 0.35 in ; Maximum Compatible Panel Thickness - 2.0 mm | 0.079 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCSE2-370-3-01

Price Range
0.7264 RM - 0.3747 RM

Stock Levels
In production
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    Nylon
  • Mounting Method
    Push In
  • Base Length
    14.3 mm
Cable Clamps - Plug In, Standoff, Locking - Spacer Length - 4.8 mm | 0.189 in ; Maximum Compatible Cable Diameter - 18.4 mm | 0.724 in ; Maximum Compatible Panel Thickness - 2.0 mm | 0.079 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCSE-750-3-01

Price Range
0.6701 RM - 0.3456 RM

Stock Levels
In production
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    Nylon
  • Mounting Method
    Push In
  • Base Length
    14.3 mm
Cable Clamps - Plug In, Standoff, Locking - Spacer Length - 4.8 mm | 0.189 in ; Maximum Compatible Cable Diameter - 12.0 mm | 0.472 in ; Maximum Compatible Panel Thickness - 4.0 mm | 0.157 in ; Operating Temperature Range - -40 - 85 °C | -40 - 185 °F

SLCSE-500-3-01

Price Range
0.6918 RM - 0.3568 RM

Stock Levels
1126 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Material
    Nylon
  • Mounting Method
    Push In
  • Base Length
    14.3 mm