Item code:
18912E
Quantity | Unit price |
---|---|
1 - 99 | 33.0106 RM |
100 - 999 | 18.8635 RM |
1000 - 3999 | 17.9202 RM |
4000 + | 17.0241 RM |
For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.my and we will respond within 2 working days
Overall Length | 51.5 mm |
---|---|
Overall Length | 2.028 in |
Pin Diameter | 4.0 mm |
Pin Diameter | 0.157 in |
Body Material | Steel |
Colour | Copper;Natural |
Full Material | Steel |
Mounting Method | Weld |
Mounting Orientation | Right & Left handed |
Pin Material | Steel |
Removability | Removable |
Special Features | Spring Loaded |
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue