Menu Search

Push-In Rivets - Load Spreading Rivets

In production

Push rivets are an economic and fast fastening solutions. Generally preferred for permanent fastening solutions. The rivet expands to provide secure and tight fitting. Made from natural nylon; the fastener provides good electrical insulation. It shows vibration, corrosion and abrasion resistant properties. Tools for installation are available, which supports for quick fastening.

Need a quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.my and we will respond within 2 working days

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Product SKUs information
Quick View Item Code Price range Availability Compatible Hole Diameter Colour Material Minimum Compatible Panel Thickness Maximum Compatible Panel Thickness
PPR-3055B
0.1923 RM - 0.3729 RM 191086 In stock
3.1 mm
Black
Nylon
3 mm
4.1 mm
PPR-4
0.3607 RM - 0.6994 RM 4629 In stock
6.4 mm
Natural
Nylon
7.1 mm
12.7 mm
PPR-4850B
0.2946 RM - 0.5712 RM 74033 In stock
4.8 mm
Black
Nylon
1.3 mm
3 mm
PPR-9
0.388 RM - 0.7523 RM 36860 In stock
6.4 mm
Natural
Nylon
1.5 mm
6.4 mm
PPR-1
0.9003 RM - 1.7456 RM 1025 In stock
5.5 mm
Natural
Nylon
2.4 mm
4 mm
PPR-5080B
0.4936 RM - 0.957 RM 2041 In stock
5.1 mm
Black
Nylon
5.1 mm
6.1 mm
PPR-6060B
0.2592 RM - 0.5026 RM 6923 In stock
6.1 mm
Black
PE
2.5 mm
4.1 mm
PPR-5B
0.3462 RM - 0.6712 RM 1937 In stock
4.8 mm
Black
Nylon
1 mm
9.5 mm
PPR-2
0.2081 RM - 0.4035 RM 19586 In stock
4.8 mm
Natural
Nylon
4 mm
7.1 mm
PPR-4050B
0.3419 RM - 0.6629 RM 13014 In stock
4.1 mm
Black
Nylon
2.5 mm
3.6 mm
PPR-9B
0.3907 RM - 0.7576 RM 7938 In stock
6.4 mm
Black
Nylon
1.5 mm
6.4 mm
PPR-1B
1.381 RM - 2.6778 RM In production
5.5 mm
Black
Nylon
2.4 mm
4 mm
PPR-5070B
0.4692 RM - 0.9097 RM 5024 In stock
5.1 mm
Black
Nylon
4.1 mm
5.1 mm
PPR-5
0.3462 RM - 0.6712 RM 1771 In stock
4.8 mm
Natural
Nylon
1 mm
9.5 mm
PPR-4B
0.2675 RM - 0.5187 RM 22943 In stock
6.4 mm
Black
Nylon
7.1 mm
12.7 mm
PPR-2B
0.2128 RM - 0.4126 RM In production
4.8 mm
Black
Nylon
4 mm
7.1 mm
PPR-5060B
0.4289 RM - 0.8316 RM 10715 In stock
5.1 mm
Black
Nylon
3 mm
4.1 mm
093012000002
0.0387 RM - 0.0751 RM 22318 In stock
3.5 mm
Natural
Nylon
1 mm
5 mm
093017000002
0.1945 RM - 0.377 RM In production
8 mm
Natural
Nylon
3 mm
10 mm
093001800002
0.1663 RM - 0.3225 RM 3549 In stock
7.1 mm
Natural
Nylon
4 mm
12 mm
093001069902
0.0813 RM - 0.1576 RM In production
4.8 mm
Black
Nylon
1.6 mm
4.7 mm
093013000002
0.08 RM - 0.155 RM 33538 In stock
4 mm
Natural
Nylon
1.5 mm
6 mm
093002400002
0.1109 RM - 0.215 RM In production
6 mm
Natural
Nylon
3 mm
7 mm
093002669902
0.1148 RM - 0.2226 RM 32518 In stock
6.4 mm
Black
Nylon
4 mm
9.5 mm
093000800002
0.0545 RM - 0.1056 RM 2936 In stock
7.1 mm
Natural
Nylon
4 mm
8.7 mm
  • of 3
Black Nylon Load Spreading Push-In Rivet - ; Compatible Hole Diameter 3.1 mm | 0.122 in; Compatible Panel Thickness Range 3 - 4.1 mm | 0.120 - 0.160 in

PPR-3055B

Price Range
0.3729 RM - 0.1923 RM

Stock Levels
191086 In stock
Attributes
  • Compatible Hole Diameter
    3.1 mm
  • Anchor Length
    5.6 mm
  • Head Diameter
    5.8 mm
  • Head Height
    2 mm
  • Colour
    Black
Natural Nylon Load Spreading Push-In Rivet - ; Compatible Hole Diameter 6.4 mm | 0.252 in; Compatible Panel Thickness Range 7.1 - 12.7 mm | 0.280 - 0.500 in

PPR-4

Price Range
0.6994 RM - 0.3607 RM

Stock Levels
4629 In stock
Attributes
  • Compatible Hole Diameter
    6.4 mm
  • Anchor Length
    15.8 mm
  • Head Diameter
    11.9 mm
  • Head Height
    2 mm
  • Colour
    Natural
Black Nylon Load Spreading Push-In Rivet - ; Compatible Hole Diameter 4.8 mm | 0.189 in; Compatible Panel Thickness Range 1.3 - 3 mm | 0.050 - 0.120 in

PPR-4850B

Price Range
0.5712 RM - 0.2946 RM

Stock Levels
74033 In stock
Attributes
  • Compatible Hole Diameter
    4.8 mm
  • Anchor Length
    5.1 mm
  • Head Diameter
    9.9 mm
  • Head Height
    3.3 mm
  • Colour
    Black
Natural Nylon Load Spreading Push-In Rivet - ; Compatible Hole Diameter 6.4 mm | 0.252 in; Compatible Panel Thickness Range 1.5 - 6.4 mm | 0.059 - 0.252 in

PPR-9

Price Range
0.7523 RM - 0.388 RM

Stock Levels
36860 In stock
Attributes
  • Compatible Hole Diameter
    6.4 mm
  • Anchor Length
    9.3 mm
  • Head Diameter
    11.1 mm
  • Head Height
    4.7 mm
  • Colour
    Natural
Natural Nylon Load Spreading Push-In Rivet - ; Compatible Hole Diameter 5.5 mm | 0.217 in; Compatible Panel Thickness Range 2.4 - 4 mm | 0.094 - 0.158 in

PPR-1

Price Range
1.7456 RM - 0.9003 RM

Stock Levels
1025 In stock
Attributes
  • Compatible Hole Diameter
    5.5 mm
  • Anchor Length
    11.4 mm
  • Head Diameter
    9.4 mm
  • Head Height
    2 mm
  • Colour
    Natural
Black Nylon Load Spreading Push-In Rivet - ; Compatible Hole Diameter 5.1 mm | 0.201 in; Compatible Panel Thickness Range 5.1 - 6.1 mm | 0.200 - 0.240 in

PPR-5080B

Price Range
0.957 RM - 0.4936 RM

Stock Levels
2041 In stock
Attributes
  • Compatible Hole Diameter
    5.1 mm
  • Anchor Length
    8.1 mm
  • Head Diameter
    9.4 mm
  • Head Height
    2.8 mm
  • Colour
    Black
Black PE Load Spreading Push-In Rivet - ; Compatible Hole Diameter 6.1 mm | 0.240 in; Compatible Panel Thickness Range 2.5 - 4.1 mm | 0.100 - 0.160 in

PPR-6060B

Price Range
0.5026 RM - 0.2592 RM

Stock Levels
6923 In stock
Attributes
  • Compatible Hole Diameter
    6.1 mm
  • Anchor Length
    6.1 mm
  • Head Diameter
    10.9 mm
  • Head Height
    1.5 mm
  • Colour
    Black
Black Nylon Load Spreading Push-In Rivet - ; Compatible Hole Diameter 4.8 mm | 0.189 in; Compatible Panel Thickness Range 1 - 9.5 mm | 0.039 - 0.375 in

PPR-5B

Price Range
0.6712 RM - 0.3462 RM

Stock Levels
1937 In stock
Attributes
  • Compatible Hole Diameter
    4.8 mm
  • Anchor Length
    10.7 mm
  • Head Diameter
    7.1 mm
  • Head Height
    1.6 mm
  • Colour
    Black
Natural Nylon Load Spreading Push-In Rivet - ; Compatible Hole Diameter 4.8 mm | 0.189 in; Compatible Panel Thickness Range 4 - 7.1 mm | 0.158 - 0.281 in

PPR-2

Price Range
0.4035 RM - 0.2081 RM

Stock Levels
19586 In stock
Attributes
  • Compatible Hole Diameter
    4.8 mm
  • Anchor Length
    9.7 mm
  • Head Diameter
    10.9 mm
  • Head Height
    1.5 mm
  • Colour
    Natural
Black Nylon Load Spreading Push-In Rivet - ; Compatible Hole Diameter 4.1 mm | 0.161 in; Compatible Panel Thickness Range 2.5 - 3.6 mm | 0.100 - 0.140 in

PPR-4050B

Price Range
0.6629 RM - 0.3419 RM

Stock Levels
13014 In stock
Attributes
  • Compatible Hole Diameter
    4.1 mm
  • Anchor Length
    5.1 mm
  • Head Diameter
    7.9 mm
  • Head Height
    2.3 mm
  • Colour
    Black
Black Nylon Load Spreading Push-In Rivet - ; Compatible Hole Diameter 6.4 mm | 0.252 in; Compatible Panel Thickness Range 1.5 - 6.4 mm | 0.059 - 0.252 in

PPR-9B

Price Range
0.7576 RM - 0.3907 RM

Stock Levels
7938 In stock
Attributes
  • Compatible Hole Diameter
    6.4 mm
  • Anchor Length
    9.3 mm
  • Head Diameter
    11.1 mm
  • Head Height
    4.7 mm
  • Colour
    Black
Black Nylon Load Spreading Push-In Rivet - ; Compatible Hole Diameter 5.5 mm | 0.217 in; Compatible Panel Thickness Range 2.4 - 4 mm | 0.094 - 0.158 in

PPR-1B

Price Range
2.6778 RM - 1.381 RM

Stock Levels
In production
Attributes
  • Compatible Hole Diameter
    5.5 mm
  • Anchor Length
    11.4 mm
  • Head Diameter
    9.4 mm
  • Head Height
    2 mm
  • Colour
    Black
Black Nylon Load Spreading Push-In Rivet - ; Compatible Hole Diameter 5.1 mm | 0.201 in; Compatible Panel Thickness Range 4.1 - 5.1 mm | 0.160 - 0.200 in

PPR-5070B

Price Range
0.9097 RM - 0.4692 RM

Stock Levels
5024 In stock
Attributes
  • Compatible Hole Diameter
    5.1 mm
  • Anchor Length
    7.1 mm
  • Head Diameter
    9.4 mm
  • Head Height
    2.8 mm
  • Colour
    Black
Natural Nylon Load Spreading Push-In Rivet - ; Compatible Hole Diameter 4.8 mm | 0.189 in; Compatible Panel Thickness Range 1 - 9.5 mm | 0.039 - 0.375 in

PPR-5

Price Range
0.6712 RM - 0.3462 RM

Stock Levels
1771 In stock
Attributes
  • Compatible Hole Diameter
    4.8 mm
  • Anchor Length
    10.7 mm
  • Head Diameter
    7.1 mm
  • Head Height
    1.6 mm
  • Colour
    Natural
Black Nylon Load Spreading Push-In Rivet - ; Compatible Hole Diameter 6.4 mm | 0.252 in; Compatible Panel Thickness Range 7.1 - 12.7 mm | 0.280 - 0.500 in

PPR-4B

Price Range
0.5187 RM - 0.2675 RM

Stock Levels
22943 In stock
Attributes
  • Compatible Hole Diameter
    6.4 mm
  • Anchor Length
    15.8 mm
  • Head Diameter
    11.9 mm
  • Head Height
    2 mm
  • Colour
    Black
Black Nylon Load Spreading Push-In Rivet - ; Compatible Hole Diameter 4.8 mm | 0.189 in; Compatible Panel Thickness Range 4 - 7.1 mm | 0.158 - 0.281 in

PPR-2B

Price Range
0.4126 RM - 0.2128 RM

Stock Levels
In production
Attributes
  • Compatible Hole Diameter
    4.8 mm
  • Anchor Length
    9.7 mm
  • Head Diameter
    10.9 mm
  • Head Height
    1.5 mm
  • Colour
    Black
Black Nylon Load Spreading Push-In Rivet - ; Compatible Hole Diameter 5.1 mm | 0.201 in; Compatible Panel Thickness Range 3 - 4.1 mm | 0.120 - 0.160 in

PPR-5060B

Price Range
0.8316 RM - 0.4289 RM

Stock Levels
10715 In stock
Attributes
  • Compatible Hole Diameter
    5.1 mm
  • Anchor Length
    6.1 mm
  • Head Diameter
    9.4 mm
  • Head Height
    2.8 mm
  • Colour
    Black
Natural Nylon Countersunk Push-In Rivet - Compatible Hole Diameter 3.5 mm | 0.138 in; Compatible Panel Thickness Range 1 - 5 mm | 0.039 - 0.197 in; Counterbore Hole Size 3.5 mm | 0.138 in

093012000002

Price Range
0.0751 RM - 0.0387 RM

Stock Levels
22318 In stock
Attributes
  • Compatible Hole Diameter
    3.5 mm
  • Anchor Length
    6.8 mm
  • Head Diameter
    6 mm
  • Head Height
    1.3 mm
  • Colour
    Natural
Natural Nylon Countersunk Push-In Rivet - Compatible Hole Diameter 8 mm | 0.315 in; Compatible Panel Thickness Range 3 - 10 mm | 0.118 - 0.394 in; Counterbore Hole Size 8.0 mm | 0.315 in

093017000002

Price Range
0.377 RM - 0.1945 RM

Stock Levels
In production
Attributes
  • Compatible Hole Diameter
    8 mm
  • Anchor Length
    13 mm
  • Head Diameter
    13.5 mm
  • Head Height
    3 mm
  • Colour
    Natural
Natural Nylon Countersunk Push-In Rivet - Compatible Hole Diameter 7.1 mm | 0.280 in; Compatible Panel Thickness Range 4 - 12 mm | 0.157 - 0.472 in; Counterbore Hole Size 7.1 mm | 0.28 in

093001800002

Price Range
0.3225 RM - 0.1663 RM

Stock Levels
3549 In stock
Attributes
  • Compatible Hole Diameter
    7.1 mm
  • Anchor Length
    17.5 mm
  • Head Diameter
    18 mm
  • Head Height
    2.5 mm
  • Colour
    Natural
Black Nylon Countersunk Push-In Rivet - Compatible Hole Diameter 4.8 mm | 0.189 in; Compatible Panel Thickness Range 1.6 - 4.7 mm | 0.063 - 0.185 in; Counterbore Hole Size 4.8 mm | 0.189 in

093001069902

Price Range
0.1576 RM - 0.0813 RM

Stock Levels
In production
Attributes
  • Compatible Hole Diameter
    4.8 mm
  • Anchor Length
    7.4 mm
  • Head Diameter
    8.7 mm
  • Head Height
    2.5 mm
  • Colour
    Black
Natural Nylon Countersunk Push-In Rivet - Compatible Hole Diameter 4 mm | 0.157 in; Compatible Panel Thickness Range 1.5 - 6 mm | 0.059 - 0.236 in; Counterbore Hole Size 4.0 mm | 0.157 in

093013000002

Price Range
0.155 RM - 0.08 RM

Stock Levels
33538 In stock
Attributes
  • Compatible Hole Diameter
    4 mm
  • Anchor Length
    7.9 mm
  • Head Diameter
    6.5 mm
  • Head Height
    1.5 mm
  • Colour
    Natural
Natural Nylon Countersunk Push-In Rivet - Compatible Hole Diameter 6 mm | 0.236 in; Compatible Panel Thickness Range 3 - 7 mm | 0.118 - 0.276 in; Counterbore Hole Size 6.0 mm | 0.236 in

093002400002

Price Range
0.215 RM - 0.1109 RM

Stock Levels
In production
Attributes
  • Compatible Hole Diameter
    6 mm
  • Anchor Length
    10 mm
  • Head Diameter
    11 mm
  • Head Height
    2 mm
  • Colour
    Natural
Black Nylon Countersunk Push-In Rivet - Compatible Hole Diameter 6.4 mm | 0.252 in; Compatible Panel Thickness Range 4 - 9.5 mm | 0.157 - 0.374 in; Counterbore Hole Size 6.4 mm | 0.252 in

093002669902

Price Range
0.2226 RM - 0.1148 RM

Stock Levels
32518 In stock
Attributes
  • Compatible Hole Diameter
    6.4 mm
  • Anchor Length
    12 mm
  • Head Diameter
    11 mm
  • Head Height
    2 mm
  • Colour
    Black
Natural Nylon Countersunk Push-In Rivet - Compatible Hole Diameter 7.1 mm | 0.280 in; Compatible Panel Thickness Range 4 - 8.7 mm | 0.157 - 0.343 in; Counterbore Hole Size 4.8 mm | 0.189 in

093000800002

Price Range
0.1056 RM - 0.0545 RM

Stock Levels
2936 In stock
Attributes
  • Compatible Hole Diameter
    7.1 mm
  • Anchor Length
    11 mm
  • Head Diameter
    4.8 mm
  • Head Height
    1.2 mm
  • Colour
    Natural