Menu Search

Plain Sleeve Bearings

In stock

These Plain Sleeve Bearings are available in either plain Polyamide or a Polyamide, PTFE and Aramid blend. They are suitable for low RPM machines and are dirt and weather resistant. They also have good resistance against chemical corrosion.

Need a quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.my and we will respond within 2 working days

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Product SKUs information
Quick View Item Code Price range Availability Overall Length Material Inside Diameter Outside Diameter
103202600002
0.746 RM - 1.4465 RM 120 In stock
20.0 mm
PA
20.0 mm
26.0 mm
103081200002
0.1814 RM - 0.3518 RM In production
10.0 mm
PA
8.0 mm
12.0 mm
103162200002
2.0731 RM - 4.0197 RM 3957 In stock
15.0 mm
PA
16.0 mm
22.0 mm
103101400002
0.9649 RM - 1.871 RM 2000 In stock
10.0 mm
PA
10.0 mm
14.0 mm
103081400002
0.2173 RM - 0.4213 RM 1740 In stock
10.0 mm
PA
8.0 mm
14.0 mm
103202500002
0.5251 RM - 1.0182 RM 110 In stock
15.0 mm
PA
20.0 mm
25.0 mm
103121400002
0.1503 RM - 0.2915 RM 7910 In stock
10.0 mm
PA
12.0 mm
14.0 mm
103202400002
0.4197 RM - 0.8137 RM In production
15.0 mm
PA
20.0 mm
24.0 mm
103101600002
0.3535 RM - 0.6854 RM 150 In stock
10.0 mm
PA
10.0 mm
16.0 mm
103101200002
0.1592 RM - 0.3086 RM In production
10.0 mm
PA
10.0 mm
12.0 mm
103152000002
0.4378 RM - 0.8489 RM 5820 In stock
15.0 mm
PA
15.0 mm
20.0 mm
103121800002
0.425 RM - 0.8241 RM In production
14.0 mm
PA
12.0 mm
18.0 mm
103121600002
0.2988 RM - 0.5793 RM In production
10.0 mm
PA
12.0 mm
16.0 mm
103162000002
0.3947 RM - 0.7653 RM 320 In stock
15.0 mm
PA
16.0 mm
20.0 mm
Natural PA Plain Sleeve Bearing - Inside Diameter 20.0 mm | 0.787 in; Outside Diameter 26.0 mm | 1.024 in; Overall Length 20.0 mm | 0.787 in

103202600002

Price Range
1.4465 RM - 0.746 RM

Stock Levels
120 In stock
Attributes
  • Outside Diameter
    26.0 mm
  • Inside Diameter
    20.0 mm
  • Overall Length
    20.0 mm
  • Maximum Application Temperature
    170 °C
  • Colour
    Natural
Natural PA Plain Sleeve Bearing - Inside Diameter 8.0 mm | 0.315 in; Outside Diameter 12.0 mm | 0.472 in; Overall Length 10.0 mm | 0.394 in

103081200002

Price Range
0.3518 RM - 0.1814 RM

Stock Levels
In production
Attributes
  • Outside Diameter
    12.0 mm
  • Inside Diameter
    8.0 mm
  • Overall Length
    10.0 mm
  • Maximum Application Temperature
    170 °C
  • Colour
    Natural
Natural PA Plain Sleeve Bearing - Inside Diameter 16.0 mm | 0.63 in; Outside Diameter 22.0 mm | 0.866 in; Overall Length 15.0 mm | 0.591 in

103162200002

Price Range
4.0197 RM - 2.0731 RM

Stock Levels
3957 In stock
Attributes
  • Outside Diameter
    22.0 mm
  • Inside Diameter
    16.0 mm
  • Overall Length
    15.0 mm
  • Maximum Application Temperature
    170 °C
  • Colour
    Natural
Natural PA Plain Sleeve Bearing - Inside Diameter 10.0 mm | 0.394 in; Outside Diameter 14.0 mm | 0.551 in; Overall Length 10.0 mm | 0.394 in

103101400002

Price Range
1.871 RM - 0.9649 RM

Stock Levels
2000 In stock
Attributes
  • Outside Diameter
    14.0 mm
  • Inside Diameter
    10.0 mm
  • Overall Length
    10.0 mm
  • Maximum Application Temperature
    170 °C
  • Colour
    Natural
Natural PA Plain Sleeve Bearing - Inside Diameter 8.0 mm | 0.315 in; Outside Diameter 14.0 mm | 0.551 in; Overall Length 10.0 mm | 0.394 in

103081400002

Price Range
0.4213 RM - 0.2173 RM

Stock Levels
1740 In stock
Attributes
  • Outside Diameter
    14.0 mm
  • Inside Diameter
    8.0 mm
  • Overall Length
    10.0 mm
  • Maximum Application Temperature
    170 °C
  • Colour
    Natural
Natural PA Plain Sleeve Bearing - Inside Diameter 20.0 mm | 0.787 in; Outside Diameter 25.0 mm | 0.984 in; Overall Length 15.0 mm | 0.591 in

103202500002

Price Range
1.0182 RM - 0.5251 RM

Stock Levels
110 In stock
Attributes
  • Outside Diameter
    25.0 mm
  • Inside Diameter
    20.0 mm
  • Overall Length
    15.0 mm
  • Maximum Application Temperature
    170 °C
  • Colour
    Natural
Natural PA Plain Sleeve Bearing - Inside Diameter 12.0 mm | 0.472 in; Outside Diameter 14.0 mm | 0.551 in; Overall Length 10.0 mm | 0.394 in

103121400002

Price Range
0.2915 RM - 0.1503 RM

Stock Levels
7910 In stock
Attributes
  • Outside Diameter
    14.0 mm
  • Inside Diameter
    12.0 mm
  • Overall Length
    10.0 mm
  • Maximum Application Temperature
    170 °C
  • Colour
    Natural
Natural PA Plain Sleeve Bearing - Inside Diameter 20.0 mm | 0.787 in; Outside Diameter 24.0 mm | 0.945 in; Overall Length 15.0 mm | 0.591 in

103202400002

Price Range
0.8137 RM - 0.4197 RM

Stock Levels
In production
Attributes
  • Outside Diameter
    24.0 mm
  • Inside Diameter
    20.0 mm
  • Overall Length
    15.0 mm
  • Maximum Application Temperature
    170 °C
  • Colour
    Natural
Natural PA Plain Sleeve Bearing - Inside Diameter 10.0 mm | 0.394 in; Outside Diameter 16.0 mm | 0.63 in; Overall Length 10.0 mm | 0.394 in

103101600002

Price Range
0.6854 RM - 0.3535 RM

Stock Levels
150 In stock
Attributes
  • Outside Diameter
    16.0 mm
  • Inside Diameter
    10.0 mm
  • Overall Length
    10.0 mm
  • Maximum Application Temperature
    170 °C
  • Colour
    Natural
Natural PA Plain Sleeve Bearing - Inside Diameter 10.0 mm | 0.394 in; Outside Diameter 12.0 mm | 0.472 in; Overall Length 10.0 mm | 0.394 in

103101200002

Price Range
0.3086 RM - 0.1592 RM

Stock Levels
In production
Attributes
  • Outside Diameter
    12.0 mm
  • Inside Diameter
    10.0 mm
  • Overall Length
    10.0 mm
  • Maximum Application Temperature
    170 °C
  • Colour
    Natural
Natural PA Plain Sleeve Bearing - Inside Diameter 15.0 mm | 0.591 in; Outside Diameter 20.0 mm | 0.787 in; Overall Length 15.0 mm | 0.591 in

103152000002

Price Range
0.8489 RM - 0.4378 RM

Stock Levels
5820 In stock
Attributes
  • Outside Diameter
    20.0 mm
  • Inside Diameter
    15.0 mm
  • Overall Length
    15.0 mm
  • Maximum Application Temperature
    170 °C
  • Colour
    Natural
Natural PA Plain Sleeve Bearing - Inside Diameter 12.0 mm | 0.472 in; Outside Diameter 18.0 mm | 0.709 in; Overall Length 14.0 mm | 0.551 in

103121800002

Price Range
0.8241 RM - 0.425 RM

Stock Levels
In production
Attributes
  • Outside Diameter
    18.0 mm
  • Inside Diameter
    12.0 mm
  • Overall Length
    14.0 mm
  • Maximum Application Temperature
    170 °C
  • Colour
    Natural
Natural PA Plain Sleeve Bearing - Inside Diameter 12.0 mm | 0.472 in; Outside Diameter 16.0 mm | 0.63 in; Overall Length 10.0 mm | 0.394 in

103121600002

Price Range
0.5793 RM - 0.2988 RM

Stock Levels
In production
Attributes
  • Outside Diameter
    16.0 mm
  • Inside Diameter
    12.0 mm
  • Overall Length
    10.0 mm
  • Maximum Application Temperature
    170 °C
  • Colour
    Natural
Natural PA Plain Sleeve Bearing - Inside Diameter 16.0 mm | 0.63 in; Outside Diameter 20.0 mm | 0.787 in; Overall Length 15.0 mm | 0.591 in

103162000002

Price Range
0.7653 RM - 0.3947 RM

Stock Levels
320 In stock
Attributes
  • Outside Diameter
    20.0 mm
  • Inside Diameter
    16.0 mm
  • Overall Length
    15.0 mm
  • Maximum Application Temperature
    170 °C
  • Colour
    Natural