Item code:
1771202E
Quantity | Unit price |
---|---|
1 - 39 | 145.4335 RM |
40 - 399 | 83.105 RM |
400 - 1599 | 78.9498 RM |
1600 + | 75.0022 RM |
For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.my and we will respond within 2 working days
Body Height | 31.5 mm |
---|---|
Body Height | 1.24 in |
Face Length | 93.0 mm |
Face Length | 3.661 " |
Face Width | 35.0 mm |
Face Width | 1.378 in |
Maximum Compatible Door Thickness | 2.0 mm |
Maximum Compatible Door Thickness | 0.079 in |
Minimum Grip | 46.0 mm |
Minimum Grip | 1.811 in |
Maximum Grip | 127.0 mm |
Maximum Grip | 5 in |
Overall Length | 155.0 mm |
Overall Length | 6.102 in |
Colour | Black |
Handle Finish | Black Powder Coated |
Handle Material | Die Cast Zinc Alloy |
Includes | Two keys supplied with each latch |
Key Type | Keyed To Differ |
Latch Material | Die Cast Zinc Alloy |
Latch Style | Raised Trigger Handle Latch |
Locking Mechanism | Locking |
Mounting Orientation | Universal |
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue