Item code:
111400060E
Quantity | Unit price |
---|---|
5 - 9 | 329.525 RM |
10 - 24 | 205.9339 RM |
25 - 249 | 164.7882 RM |
250 + | 156.5385 RM |
For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.my and we will respond within 2 working days
Finish | Natural |
---|---|
Handle Type | L-Handle |
Handle Length | 109.0 mm |
Handle Length | 4.291 in |
Head Height | 38.0 mm |
Head Height | 1.496 in |
Cam Material | Stainless Steel |
Colour | Silver |
Cam Length | 45.0 mm |
Cam Length | 1.772 in |
Grip Length | 8.5 mm |
Grip Length | 0.335 in |
Housing Height | 18.5 mm |
Housing Height | 0.728 in |
Key Type | No Key |
Latch Material | Stainless Steel |
Latch Style | Quarter-Turn Cam Latches |
Mounting Orientation | Universal |
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue