Menu Search

Straight Cap - Cap Inside Diameter - 4.7 mm | 0.185 in ; Inside Height - 28.6 mm | 1.126 in ; Natural

Item code: 41307

In production
This High Temperature Cap is made of Silicone and is therefore highly recommended for masking application operating up to 250C. The cap fit over studs, pins or tube ends providing an excellent masking solution.
Add sample +
Print page
SKU price information
Quantity Unit price
100 - 999 0.5437 RM
1000 - 9999 0.3112 RM
10000 - 39999 0.2954 RM
40000 + 0.2808 RM
Standard pack: 1000

Order in multiple of 100

Total price

54.37 RM

100 x 0.5437 RM

Need a quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.my and we will respond within 2 working days


Specifications

Imperial
Metric
SKU attributes
Colour Natural
Fitting Style Push Fit
Full Material Silicone
Material Silicone
Compatible Thread Sizes (All) M5
Cap Inside Diameter 4.7 mm
Inside Height 28.6 mm
Maximum Temperature 250 °C

Useful Information