Free Swinging Hinge - Overall Length - 120.0 mm | 4.724 in ; Overall Width - 50.0 mm | 1.969 in ; Overall Thickness - 3.0 mm | 0.118 in ; Material - Steel

Item code: 497916

437 In stock
Add sample +
Print page
SKU price information
Quantity Unit price
10 - 99 12.1316 RM
100 - 399 11.525 RM
400 + 10.9487 RM
Standard pack: 10

Order in multiple of 2

Total price:

121.32 RM

10 x 12.1316 RM

Need a quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.my and we will respond within 2 working days


Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 3.0 mm
Overall Length 120.0 mm
Overall Thickness 3.0 mm
Overall Width 50.0 mm
Pin Diameter 10.0 mm
Colour Natural
Hinge Type Left Handed
Leaf Shape Rectangular
Material Steel
Pin Material Steel

Useful Information