Free Swinging Hinge - Overall Length - 80.0 mm | 3.15 in ; Overall Width - 30.0 mm | 1.181 in ; Overall Thickness - 3.0 mm | 0.118 in ; Material - Steel

Item code: 497914

29 In stock
Add sample +
Print page
SKU price information
Quantity Unit price
20 - 199 6.8622 RM
200 - 799 6.5191 RM
800 + 6.1931 RM
Standard pack: 20

Order in multiple of 5

Total price:

137.24 RM

20 x 6.8622 RM

Need a quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.my and we will respond within 2 working days


Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 3.0 mm
Overall Length 80.0 mm
Overall Thickness 3.0 mm
Overall Width 30.0 mm
Pin Diameter 10.0 mm
Colour Natural
Hinge Type Left Handed
Leaf Shape Rectangular
Material Steel
Pin Material Steel

Useful Information