Free Swinging Hinge - Overall Length - 100.0 mm | 3.937 in ; Overall Width - 50.0 mm | 1.969 in ; Overall Thickness - 3.0 mm | 0.118 in ; Material - Stainless Steel

Item code: 497911

406 In stock
Print page
SKU price information
Quantity Unit price
10 - 99 35.4325 RM
100 - 399 33.6609 RM
400 + 31.9779 RM
Standard pack: 10

Order in multiple of 2

Total price:

354.33 RM

10 x 35.4325 RM

Need a quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.my and we will respond within 2 working days


Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 3.0 mm
Overall Length 100.0 mm
Overall Thickness 3.0 mm
Overall Width 50.0 mm
Pin Diameter 10.0 mm
Colour Natural
Hinge Type Left Handed
Leaf Shape Rectangular
Material Stainless Steel
Pin Material Stainless Steel

Useful Information