Free Swinging Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 30.0 mm | 1.181 in ; Overall Thickness - 3.0 mm | 0.118 in ; Material - Stainless Steel

Item code: 497909

33 In stock
Print page
SKU price information
Quantity Unit price
20 - 199 20.3453 RM
200 - 799 19.3281 RM
800 + 18.3617 RM
Standard pack: 20

Order in multiple of 5

Total price:

406.91 RM

20 x 20.3453 RM

Need a quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.my and we will respond within 2 working days


Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 3.0 mm
Overall Length 60.0 mm
Overall Thickness 3.0 mm
Overall Width 30.0 mm
Pin Diameter 10.0 mm
Colour Natural
Hinge Type Left Handed
Leaf Shape Rectangular
Material Stainless Steel
Pin Material Stainless Steel

Useful Information