Free Swinging Hinge - Overall Length - 100.0 mm | 3.937 in ; Overall Width - 50.0 mm | 1.969 in ; Overall Thickness - 3.0 mm | 0.118 in ; Material - Steel

Item code: 497634

6 In stock
Add sample +
Print page
SKU price information
Quantity Unit price
10 - 99 16.1254 RM
100 - 399 15.3191 RM
400 + 14.5532 RM
Standard pack: 10

Order in multiple of 2

Total price:

161.25 RM

10 x 16.1254 RM

Need a quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.my and we will respond within 2 working days


Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 3.0 mm
Overall Length 100.0 mm
Overall Thickness 3.0 mm
Overall Width 50.0 mm
Pin Diameter 10.0 mm
Colour Natural
Hinge Type Right Handed
Leaf Shape Rectangular
Material Steel
Pin Material Steel

Useful Information