Free Swinging Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 30.0 mm | 1.181 in ; Overall Thickness - 3.0 mm | 0.118 in ; Material - Steel

Item code: 497632

1000 In stock
Add sample +
Print page
SKU price information
Quantity Unit price
20 - 199 7.1483 RM
200 - 799 6.7909 RM
800 + 6.4514 RM
Standard pack: 20

Order in multiple of 5

Total price:

142.97 RM

20 x 7.1483 RM

Need a quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.my and we will respond within 2 working days


Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 3.0 mm
Overall Length 60.0 mm
Overall Thickness 3.0 mm
Overall Width 30.0 mm
Pin Diameter 10.0 mm
Colour Natural
Hinge Type Right Handed
Leaf Shape Rectangular
Material Steel
Pin Material Steel

Useful Information