Menu Search

Compression Cam Latch - Handle Length - 80.0 mm | 3.15 in ; Handle Width - 16.0 mm | 0.63 in ; Latch Material:Zinc Alloy ; Handle Type - Lift & Turn Latch

Item code: 17021203E

25 In stock
Lift and Turn Cam Latches consist of a low profile handle which stows away when not in use, they offer a 90 degree rotation and are simple to install using either a bracket or a snap in fixing. The swing handles also consist of a slam action spring loaded handle and can be used either indoors or outdoors, they are ideal for cabinets, enclosures and machinery covers. They come with a choice of keyed alike, key to differ or a button to press. Replaces Item No.(s): Essentra 551868
Print page
SKU price information
Quantity Unit price
1 - 249 58.3094 RM
250 - 999 55.3939 RM
1000 + 52.6244 RM
Standard pack: 25

Order any quantity

Total price

58.31 RM

1 x 58.3094 RM

Need a quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.my and we will respond within 2 working days


Specifications

Imperial
Metric
SKU attributes
Finish Black Powder Coated
Latch Material Zinc Alloy
Handle Length 80.0 mm
Mounting Hole Length 16.5 mm
Mounting Hole Width 13.7 mm