Menu Search

LED Spacers - Round, Imperial Spacers, Moulded, T-1 3/5

In stock

These LED Spacers fit a standard T-1 3/4 LED. They space the LED from the surface of the board. They also minimize shifting and height variation, ensuring product uniformity and production ease. They have internal tapered dividers that guide the lead wires and prevent the leads from shorting. They are natural in color and made of UL94 V-2 rated Nylon.

Need a quote?

For large volumes and customised products, add to your cart and click request a quote, or email sales@essentracomponents.my and we will respond within 2 working days

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Product SKUs information
Quick View Item Code Price range Availability Shape Colour Material Compatible LED Type Overall Height
LEDS2M-120-01
0.4198 RM - 0.814 RM 7040 In stock
Round
Natural
Nylon
3 mm
LEDS2M-300-01
0.166 RM - 0.3218 RM 1038 In stock
Round
Natural
Nylon
7.6 mm
LEDS2M-340-01
0.2104 RM - 0.4079 RM 1050 In stock
Round
Natural
Nylon
8.6 mm
LEDS2M-600-01
0.2218 RM - 0.43 RM In production
Round
Natural
Nylon
15.2 mm
LEDS2M-160-01
0.2058 RM - 0.3991 RM 11050 In stock
Round
Natural
Nylon
4.1 mm
LEDS2M-380-01
0.1783 RM - 0.3458 RM In production
Round
Natural
Nylon
9.7 mm
LEDS2M-250-01
0.1738 RM - 0.3369 RM 1899 In stock
Round
Natural
Nylon
6.4 mm
LEDS2M-280-01
0.5165 RM - 1.0016 RM 3050 In stock
Round
Natural
Nylon
7.1 mm
LEDS2M-450-01
0.6216 RM - 1.2052 RM 4046 In stock
Round
Natural
Nylon
11.4 mm
LEDS2M-320-01
0.2127 RM - 0.4123 RM 1010 In stock
Round
Natural
Nylon
8.1 mm
LEDS2M-900-01
0.6629 RM - 1.2854 RM 6930 In stock
Round
Natural
Nylon
22.9 mm
LEDS2M-140-01
0.4759 RM - 0.9227 RM In production
Round
Natural
Nylon
3.6 mm
LEDS2M-180-01
0.1293 RM - 0.2507 RM 6020 In stock
Round
Natural
Nylon
4.6 mm
LEDS2M-200-01
0.4192 RM - 0.8128 RM In production
Round
Natural
Nylon
5.1 mm
LEDS2M-240-01
0.5169 RM - 1.0023 RM 5240 In stock
Round
Natural
Nylon
6.1 mm
LEDS2M-420-01
0.2241 RM - 0.4345 RM 1050 In stock
Round
Natural
Nylon
10.7 mm
LEDS2M-850-01
0.6967 RM - 1.3509 RM 4050 In stock
Round
Natural
Nylon
21.6 mm
LEDS2M-650-01
0.5694 RM - 1.104 RM 3050 In stock
Round
Natural
Nylon
16.5 mm
LEDS2M-750-01
0.185 RM - 0.3586 RM 2010 In stock
Round
Natural
Nylon
19.1 mm
LEDS2M-360-01
0.1747 RM - 0.3387 RM 1720 In stock
Round
Natural
Nylon
9.1 mm
LEDS2M-400-01
0.2127 RM - 0.4123 RM 19950 In stock
Round
Natural
Nylon
10.2 mm
LEDS2M-550-01
0.1991 RM - 0.386 RM 4050 In stock
Round
Natural
Nylon
14 mm
LEDS2M-220-01
0.1814 RM - 0.3516 RM 38050 In stock
Round
Natural
Nylon
5.6 mm
LEDS2M-500-01
0.1829 RM - 0.3546 RM 4029 In stock
Round
Natural
Nylon
12.7 mm
LED Spacer - 3 mm | 0.120 in

LEDS2M-120-01

Price Range
0.814 RM - 0.4198 RM

Stock Levels
7040 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Inside Height
    2 mm
  • Overall Diameter
    5.1 mm
LED Spacer - 7.6 mm | 0.300 in

LEDS2M-300-01

Price Range
0.3218 RM - 0.166 RM

Stock Levels
1038 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Inside Height
    5.1 mm
  • Overall Diameter
    5.1 mm
LED Spacer - 8.6 mm | 0.340 in

LEDS2M-340-01

Price Range
0.4079 RM - 0.2104 RM

Stock Levels
1050 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Inside Height
    5.1 mm
  • Overall Diameter
    5.1 mm
LED Spacer - 15.2 mm | 0.600 in

LEDS2M-600-01

Price Range
0.43 RM - 0.2218 RM

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Inside Height
    11.4 mm
  • Overall Diameter
    5.1 mm
LED Spacer - 4.1 mm | 0.160 in

LEDS2M-160-01

Price Range
0.3991 RM - 0.2058 RM

Stock Levels
11050 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Inside Height
    2 mm
  • Overall Diameter
    5.1 mm
LED Spacer - 9.7 mm | 0.380 in

LEDS2M-380-01

Price Range
0.3458 RM - 0.1783 RM

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Inside Height
    8.4 mm
  • Overall Diameter
    5.1 mm
LED Spacer - 6.4 mm | 0.250 in

LEDS2M-250-01

Price Range
0.3369 RM - 0.1738 RM

Stock Levels
1899 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Inside Height
    5.1 mm
  • Overall Diameter
    5.1 mm
LED Spacer - 7.1 mm | 0.280 in

LEDS2M-280-01

Price Range
1.0016 RM - 0.5165 RM

Stock Levels
3050 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Inside Height
    5.1 mm
  • Overall Diameter
    5.1 mm
LED Spacer - 11.4 mm | 0.450 in

LEDS2M-450-01

Price Range
1.2052 RM - 0.6216 RM

Stock Levels
4046 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Inside Height
    8.4 mm
  • Overall Diameter
    5.1 mm
LED Spacer - 8.1 mm | 0.320 in

LEDS2M-320-01

Price Range
0.4123 RM - 0.2127 RM

Stock Levels
1010 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Inside Height
    5.1 mm
  • Overall Diameter
    5.1 mm
LED Spacer - 22.9 mm | 0.900 in

LEDS2M-900-01

Price Range
1.2854 RM - 0.6629 RM

Stock Levels
6930 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Inside Height
    17.8 mm
  • Overall Diameter
    5.1 mm
LED Spacer - 3.6 mm | 0.140 in

LEDS2M-140-01

Price Range
0.9227 RM - 0.4759 RM

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Inside Height
    2 mm
  • Overall Diameter
    5.1 mm
LED Spacer - 4.6 mm | 0.180 in

LEDS2M-180-01

Price Range
0.2507 RM - 0.1293 RM

Stock Levels
6020 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Inside Height
    2 mm
  • Overall Diameter
    5.1 mm
LED Spacer - 5.1 mm | 0.200 in

LEDS2M-200-01

Price Range
0.8128 RM - 0.4192 RM

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Inside Height
    2 mm
  • Overall Diameter
    5.1 mm
LED Spacer - 6.1 mm | 0.240 in

LEDS2M-240-01

Price Range
1.0023 RM - 0.5169 RM

Stock Levels
5240 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Inside Height
    2 mm
  • Overall Diameter
    5.1 mm
LED Spacer - 10.7 mm | 0.420 in

LEDS2M-420-01

Price Range
0.4345 RM - 0.2241 RM

Stock Levels
1050 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Inside Height
    8.4 mm
  • Overall Diameter
    5.1 mm
LED Spacer - 21.6 mm | 0.850 in

LEDS2M-850-01

Price Range
1.3509 RM - 0.6967 RM

Stock Levels
4050 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Inside Height
    17.8 mm
  • Overall Diameter
    5.1 mm
LED Spacer - 16.5 mm | 0.650 in

LEDS2M-650-01

Price Range
1.104 RM - 0.5694 RM

Stock Levels
3050 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Inside Height
    14.7 mm
  • Overall Diameter
    5.1 mm
LED Spacer - 19.1 mm | 0.750 in

LEDS2M-750-01

Price Range
0.3586 RM - 0.185 RM

Stock Levels
2010 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Inside Height
    17.8 mm
  • Overall Diameter
    5.1 mm
LED Spacer - 9.1 mm | 0.360 in

LEDS2M-360-01

Price Range
0.3387 RM - 0.1747 RM

Stock Levels
1720 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Inside Height
    5.1 mm
  • Overall Diameter
    5.1 mm
LED Spacer - 10.2 mm | 0.400 in

LEDS2M-400-01

Price Range
0.4123 RM - 0.2127 RM

Stock Levels
19950 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Inside Height
    8.4 mm
  • Overall Diameter
    5.1 mm
LED Spacer - 14 mm | 0.550 in

LEDS2M-550-01

Price Range
0.386 RM - 0.1991 RM

Stock Levels
4050 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Inside Height
    11.4 mm
  • Overall Diameter
    5.1 mm
LED Spacer - 5.6 mm | 0.220 in

LEDS2M-220-01

Price Range
0.3516 RM - 0.1814 RM

Stock Levels
38050 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Inside Height
    2 mm
  • Overall Diameter
    5.1 mm
LED Spacer - 12.7 mm | 0.500 in

LEDS2M-500-01

Price Range
0.3546 RM - 0.1829 RM

Stock Levels
4029 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Shape
    Round
  • Inside Height
    11.4 mm
  • Overall Diameter
    5.1 mm